Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
851 - 872 of 872 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Total Height H2 (in)

Total Height H2 (mm)

Total Width (in)

Total Width (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKSP211-35 N/A 2 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP211-35 N/A 2 3/16 in N/A QF – High Temp N/A QFU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP212-36 N/A 2 1/4 in N/A FA – Food Safe (US) N/A FAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP212-36 N/A 2 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP212-36 N/A 2 1/4 in N/A ON – Metal detectable N/A ONU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP212-36 N/A 2 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP212-36 N/A 2 1/4 in N/A QF – High Temp N/A QFU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP212 N/A 60 mm N/A FA – Food Safe (US) N/A FAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP212 N/A 60 mm N/A FE – Food Safe (Europe) N/A FEU4LK212 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP212 N/A 60 mm N/A ON – Metal detectable N/A ONU4LK212 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP212 N/A 60 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP212 N/A 60 mm N/A QF – High Temp N/A QFU4LK212 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP212-38 N/A 2.3750 in N/A FA – Food Safe (US) N/A FAU4LK212-38 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP212-38 N/A 2.3750 in N/A FE – Food Safe (Europe) N/A FEU4LK212-38 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP212-38 N/A 2.3750 in N/A ON – Metal detectable N/A ONU4LK212-38 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP212-38 N/A 2.3750 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK212-38 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP212-38 N/A 2.3750 in N/A QF – High Temp N/A QFU4LK212-38 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP212-39 N/A 2 7/16 in N/A FA – Food Safe (US) N/A FAU4LK212-39 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP212-39 N/A 2 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK212-39 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP212-39 N/A 2 7/16 in N/A ON – Metal detectable N/A ONU4LK212-39 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP212-39 N/A 2 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK212-39 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP212-39 N/A 2 7/16 in N/A QF – High Temp N/A QFU4LK212-39 N/A Cast Stainless Steel N/A Standard N/A
851 - 872 of 872 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35