Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Bearing Style
Housing Material
DoubleLock® Style
Total Width (in)
Total Width (mm)
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKAFC205-14 | N/A 7/8 in | N/A FA – Food Safe (US) | N/A FAU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FAU4LKBFC205-14 | N/A 7/8 in | N/A FA – Food Safe (US) | N/A FAU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKAFC205-14 | N/A 7/8 in | N/A FE – Food Safe (Europe) | N/A FEU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FEU4LKBFC205-14 | N/A 7/8 in | N/A FE – Food Safe (Europe) | N/A FEU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKAFC205-14 | N/A 7/8 in | N/A NA – Food Safe | N/A NAU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBFC205-14 | N/A 7/8 in | N/A NA – Food Safe | N/A NAU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKAFC205-14 | N/A 7/8 in | N/A ON – Metal detectable | N/A ONU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBFC205-14 | N/A 7/8 in | N/A ON – Metal detectable | N/A ONU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKAFC205-14 | N/A 7/8 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBFC205-14 | N/A 7/8 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKAFC205-14 | N/A 7/8 in | N/A QF – High Temp | N/A QFU4LK205-14 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBFC205-14 | N/A 7/8 in | N/A QF – High Temp | N/A QFU4LK205-14 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKHEAFC205-14 | N/A 7/8 in | N/A QF – High Temp | N/A QFU4LKHE205-14 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| QFU4LKHVAFC205-14 | N/A 7/8 in | N/A QF – High Temp | N/A QFU4LKHV205-14 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKAFC205-15 | N/A 15/16 in | N/A FA – Food Safe (US) | N/A FAU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FAU4LKBFC205-15 | N/A 15/16 in | N/A FA – Food Safe (US) | N/A FAU4LK205-15 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKAFC205-15 | N/A 15/16 in | N/A FE – Food Safe (Europe) | N/A FEU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FEU4LKBFC205-15 | N/A 15/16 in | N/A FE – Food Safe (Europe) | N/A FEU4LK205-15 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKAFC205-15 | N/A 15/16 in | N/A NA – Food Safe | N/A NAU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBFC205-15 | N/A 15/16 in | N/A NA – Food Safe | N/A NAU4LK205-15 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKAFC205-15 | N/A 15/16 in | N/A ON – Metal detectable | N/A ONU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBFC205-15 | N/A 15/16 in | N/A ON – Metal detectable | N/A ONU4LK205-15 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKAFC205-15 | N/A 15/16 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBFC205-15 | N/A 15/16 in | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK205-15 | N/A Hygienic Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| QFU4LKAFC205-15 | N/A 15/16 in | N/A QF – High Temp | N/A QFU4LK205-15 | N/A Machined Stainless Steel | N/A Standard |
N/A
|