3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Total Height H2 (in)
Total Height H2 (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Housing Material |
Bearing Number |
Bore Size |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
---|---|---|---|---|---|---|---|
SUCPLP204-12/F | N/A White Thermoplastic (Polymer) | N/A SUC204-12/F | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCPLP204-12/FVSL613 | N/A White Thermoplastic (Polymer) | N/A SUC204-12/FVSL613 | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP204-12/F | N/A Cast Stainless Steel | N/A SUC204-12/F | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCSP204-12/FVSL525 | N/A Cast Stainless Steel | N/A SUC204-12/FVSL525 | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP204-12/FVSL613 | N/A Cast Stainless Steel | N/A SUC204-12/FVSL613 | N/A 3/4 in | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCPLP204/F | N/A White Thermoplastic (Polymer) | N/A SUC204/F | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCPLP204/FVSL613 | N/A White Thermoplastic (Polymer) | N/A SUC204/FVSL613 | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP204/F | N/A Cast Stainless Steel | N/A SUC204/F | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCSP204/FVSL525 | N/A Cast Stainless Steel | N/A SUC204/FVSL525 | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP204/FVSL613 | N/A Cast Stainless Steel | N/A SUC204/FVSL613 | N/A 20 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCPLP205/F | N/A White Thermoplastic (Polymer) | N/A SUC205/F | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCPLP205/FVSL613 | N/A White Thermoplastic (Polymer) | N/A SUC205/FVSL613 | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP205/F | N/A Cast Stainless Steel | N/A SUC205/F | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCSP205/FVSL525 | N/A Cast Stainless Steel | N/A SUC205/FVSL525 | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP205/FVSL613 | N/A Cast Stainless Steel | N/A SUC205/FVSL613 | N/A 25 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCPLP205-16/F | N/A White Thermoplastic (Polymer) | N/A SUC205-16/F | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCPLP205-16/FVSL613 | N/A White Thermoplastic (Polymer) | N/A SUC205-16/FVSL613 | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP205-16/F | N/A Cast Stainless Steel | N/A SUC205-16/F | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCSP205-16/FVSL525 | N/A Cast Stainless Steel | N/A SUC205-16/FVSL525 | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP205-16/FVSL613 | N/A Cast Stainless Steel | N/A SUC205-16/FVSL613 | N/A 1 in | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCPLP206/F | N/A White Thermoplastic (Polymer) | N/A SUC206/F | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCPLP206/FVSL613 | N/A White Thermoplastic (Polymer) | N/A SUC206/FVSL613 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP206/F | N/A Cast Stainless Steel | N/A SUC206/F | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A ![]() |
SUCSP206/FVSL525 | N/A Cast Stainless Steel | N/A SUC206/FVSL525 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |
SUCSP206/FVSL613 | N/A Cast Stainless Steel | N/A SUC206/FVSL613 | N/A 30 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A ![]() |