All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K)
>
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 88
1
2
3
4
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFQK204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12-IP69K/F
3/4
in
Cast Stainless Steel
Standard Food Safe Grease
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
Food Grade Solid Lube
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-IP69K/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-IP69K/F
20
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-IP69K/FVSL613
20
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK205-14-IP69K/F
7/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-14-IP69K/FVSL613
7/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-14-IP69K/F
7/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-14-IP69K/FVSL613
7/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-15-IP69K/F
15/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-15-IP69K/FVSL613
15/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-15-IP69K/F
15/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-15-IP69K/FVSL613
15/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-IP69K/F
25
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-IP69K/F
25
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-IP69K/FVSL613
25
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-16-IP69K/F
1
in
Cast Stainless Steel
Standard Food Safe Grease
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
Food Grade Solid Lube
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Results 1 - 25 of 88
1
2
3
4