All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 88 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-12-IP69K/F 3/4 in Cast Stainless Steel Standard Food Safe Grease SUC204-12-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel Food Grade Solid Lube SUC204-12-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-IP69K/F 20 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-IP69K/F 20 mm Cast Stainless Steel Standard Food Safe Grease SUC204-IP69K/F 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCSFQK204-IP69K/FVSL613 20 mm Cast Stainless Steel Food Grade Solid Lube SUC204-IP69K/FVSL613 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBFQK205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-14-IP69K/F 7/8 in Cast Stainless Steel Standard Food Safe Grease SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-14-IP69K/FVSL613 7/8 in Cast Stainless Steel Food Grade Solid Lube SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-15-IP69K/F 15/16 in Cast Stainless Steel Standard Food Safe Grease SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-15-IP69K/FVSL613 15/16 in Cast Stainless Steel Food Grade Solid Lube SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-IP69K/F 25 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-IP69K/FVSL613 25 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-IP69K/F 25 mm Cast Stainless Steel Standard Food Safe Grease SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-IP69K/FVSL613 25 mm Cast Stainless Steel Food Grade Solid Lube SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-16-IP69K/F 1 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC205-16-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK205-16-IP69K/FVSL613 1 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC205-16-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease SUC205-16-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCSFQK205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube SUC205-16-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBFQK206-18-IP69K/F 1 1/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC206-18-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
  Results 1 - 25 of 88 1 2 3 4