All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K) > Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 88 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK206-18-IP69K/FVSL613 1 1/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC206-18-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-18-IP69K/F 1 1/8 in Cast Stainless Steel Standard Food Safe Grease SUC206-18-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-18-IP69K/FVSL613 1 1/8 in Cast Stainless Steel Food Grade Solid Lube SUC206-18-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-IP69K/F 30 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-IP69K/FVSL613 30 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-IP69K/F 30 mm Cast Stainless Steel Standard Food Safe Grease SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-IP69K/FVSL613 30 mm Cast Stainless Steel Food Grade Solid Lube SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-19-IP69K/F 1 3/16 in Cast Stainless Steel Standard Food Safe Grease SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel Food Grade Solid Lube SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK206-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCBFQK207-20-IP69K/F 1 1/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFQK207-20-IP69K/FVSL613 1 1/4 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFQK206-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease SUC206-20-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK206-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube SUC206-20-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
CAD Icon (for items table)
SUCSFQK207-20-IP69K/F 1 1/4 in Cast Stainless Steel Standard Food Safe Grease SUC207-20-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFQK207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel Food Grade Solid Lube SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFQK207-21-IP69K/F 1 5/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC207-21-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFQK207-21-IP69K/FVSL613 1 5/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC207-21-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFQK207-21-IP69K/F 1 5/16 in Cast Stainless Steel Standard Food Safe Grease SUC207-21-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCSFQK207-21-IP69K/FVSL613 1 5/16 in Cast Stainless Steel Food Grade Solid Lube SUC207-21-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFQK207-22-IP69K/F 1 3/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC207-22-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFQK207-22-IP69K/FVSL613 1 3/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC207-22-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
  Results 26 - 50 of 88 1 2 3 4