All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings (IP69K)
>
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 88
1
2
3
4
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCSFQK207-22-IP69K/F
1 3/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-22-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-22-IP69K/FVSL613
1 3/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-22-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-IP69K/F
35
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-IP69K/F
35
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-IP69K/FVSL613
35
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-23-IP69K/F
1 7/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-23-IP69K/FVSL613
1 7/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
Standard Food Safe Grease
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
Food Grade Solid Lube
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/F
1 9/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-25-IP69K/FVSL613
1 9/16
in
Cast Stainless Steel
Food Grade Solid Lube
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/F
40
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCBFQK208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-IP69K/F
40
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK208-IP69K/FVSL613
40
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
SUCSFQK209-26-IP69K/F
1 5/8
in
Cast Stainless Steel
Standard Food Safe Grease
SUC209-26-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFQK209-26-IP69K/FVSL613
1 5/8
in
Cast Stainless Steel
Food Grade Solid Lube
SUC209-26-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCSFQK209-27-IP69K/F
1 11/16
in
Cast Stainless Steel
Standard Food Safe Grease
SUC209-27-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Results 51 - 75 of 88
1
2
3
4