Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1 - 50 of 88 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 7/8 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 7/8 in N/A Cast Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 15/16 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 15/16 in N/A Cast Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD Icon (for items table)
N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/8 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 30 mm N/A Blue Thermoset (Polymer) N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 30 mm N/A Cast Stainless Steel N/A SUC206-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 3/16 in N/A Cast Stainless Steel N/A SUC206-19-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC206-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 1/4 in N/A Cast Stainless Steel N/A SUC207-20-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 5/16 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 5/16 in N/A Cast Stainless Steel N/A SUC207-21-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table)
1 - 50 of 88 | Results Per Page | View | Unit of Measure
1 2