Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

Add To Cart/Request Quote
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Add To Cart
Request Quote
N/A 1 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Add To Cart
Request Quote
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4