Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
201 - 202 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFBQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
201 - 202 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9