Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
>
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
Results Per Page :
25
50
100
200
Results 151 - 175 of 207
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
Part Number
Bore Size
Housing Material
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCSFLQK207-23/F
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSFLQK207-23/FVSL525
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Graphite Solid Lube
SUCSFLQK207-23/FVSL613
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSFLQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSFLQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSFLSQK207-23/F
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSFLSQK207-23/FVSL525
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Graphite Solid Lube
SUCSFLSQK207-23/FVSL613
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSFLSQK207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSFLSQK207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCBFLQK208-24/F
1 1/2
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBFLQK208-24/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBFLQK208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBFLQK208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCSFLQK208-24/F
1 1/2
in
Cast Stainless Steel
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCSFLQK208-24/FVSL525
1 1/2
in
Cast Stainless Steel
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Graphite Solid Lube
SUCSFLQK208-24/FVSL613
1 1/2
in
Cast Stainless Steel
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCSFLQK208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCSFLQK208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBFLQK208-25/F
1 9/16
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBFLQK208-25/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBFLQK208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBFLQK208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBFLQK208/F
40
mm
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBFLQK208/FVSL613
40
mm
Blue Thermoset (Polymer)
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
Results 151 - 175 of 207
«
6
7
8
9
<