Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
>
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 207
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCBFLQK204-12/F
0.7500
in
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBFLQK204-12/FVSL613
0.7500
in
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBFLQK204-12-IP69K/F
0.7500
in
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBFLQK204-12-IP69K/FVSL613
0.7500
in
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLQK204-12/F
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLQK204-12/FVSL525
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSFLQK204-12/FVSL613
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLQK204-12-IP69K/F
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLQK204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLSQK204-12/F
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLSQK204-12/FVSL525
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSFLSQK204-12/FVSL613
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLSQK204-12-IP69K/F
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLSQK204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBFLQK204/F
20
mm
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBFLQK204/FVSL613
20
mm
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBFLQK204-IP69K/F
20
mm
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBFLQK204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLQK204/F
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLQK204/FVSL525
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
SUCSFLQK204/FVSL613
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLQK204-IP69K/F
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLQK204-IP69K/FVSL613
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSFLSQK204/F
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSFLSQK204/FVSL525
20
mm
Cast Stainless Steel
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Graphite Solid Lube
Results 1 - 25 of 207
1
2
3
4
5
»
<