All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant QuiKlean® Mounted Bearings > Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking > View Items  

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 207  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBFLQK204-12/F 3/4 in Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBFLQK204-12/FVSL613 3/4 in Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBFLQK204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBFLQK204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLQK204-12/F 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLQK204-12/FVSL525 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Graphite Solid Lube CAD Icon (for items table)
SUCSFLQK204-12/FVSL613 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLQK204-12-IP69K/F 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLQK204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLSQK204-12/F 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLSQK204-12/FVSL525 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Graphite Solid Lube CAD Icon (for items table)
SUCSFLSQK204-12/FVSL613 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/F 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBFLQK204/F 20 mm Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBFLQK204/FVSL613 20 mm Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCBFLQK204-IP69K/F 20 mm Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCBFLQK204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLQK204/F 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLQK204/FVSL525 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Graphite Solid Lube CAD Icon (for items table)
SUCSFLQK204/FVSL613 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLQK204-IP69K/F 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLQK204-IP69K/FVSL613 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSFLSQK204/F 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSFLSQK204/FVSL525 20 mm Cast Stainless Steel 2451 lbf
10900
N
1203 lbf
5350
N
Food Grade Graphite Solid Lube CAD Icon (for items table)
  Results 1 - 25 of 207  1 2 3 4 5 »