Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
1 - 50 of 207 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBFLQK204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204/FVSL525 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204/FVSL525 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205-14/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205-14/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205-15/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205-15/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205-15-IP69K/F N/A 15/16 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205-15-IP69K/FVSL613 N/A 15/16 in N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK205-IP69K/F N/A 25 mm N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK205-IP69K/FVSL613 N/A 25 mm N/A Blue Thermoset (Polymer) N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK205/F N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK205/FVSL525 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLQK205/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK205/F N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK205/FVSL525 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK205/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK205-IP69K/F N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK205-IP69K/FVSL613 N/A 25 mm N/A Cast Stainless Steel N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
1 - 50 of 207 | Results Per Page | View | Unit of Measure
1 2 3 4 5