Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant QuiKlean® Mounted Bearings
>
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
For CAD models and more information, click Directly on the part number below.
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 202
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFQK204-12/F
0.7500
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204-12/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-12/FVSL613
0.7500
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204-12/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-12-IP69K/F
0.7500
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-12-IP69K/FVSL613
0.7500
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
SUC204-12/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12/FVSL525
0.7500
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC204-12/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
SUC204-12/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12-IP69K/F
0.7500
in
Cast Stainless Steel
Standard Food Safe Grease
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-12-IP69K/FVSL613
0.7500
in
Cast Stainless Steel
Food Grade Solid Lube
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-IP69K/F
20
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204/F
20
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC204/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204/FVSL525
20
mm
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC204/FVSL525
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204/FVSL613
20
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC204/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-IP69K/F
20
mm
Cast Stainless Steel
Standard Food Safe Grease
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
SUCSFQK204-IP69K/FVSL613
20
mm
Cast Stainless Steel
Food Grade Solid Lube
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
SUCBFQK205-14/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-14/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-14/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-14/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-14-IP69K/F
0.8750
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFQK205-14-IP69K/FVSL613
0.8750
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-14/F
0.8750
in
Cast Stainless Steel
Standard Food Safe Grease
SUC205-14/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-14/FVSL525
0.8750
in
Cast Stainless Steel
Food Grade Graphite Solid Lube
SUC205-14/FVSL525
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFQK205-14/FVSL613
0.8750
in
Cast Stainless Steel
Food Grade Solid Lube
SUC205-14/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Results 1 - 25 of 202
1
2
3
4
5
»
<