3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Bearing Number |
Bore Size |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCST204-12/F | N/A Cast Stainless Steel | N/A SUC204-12/F | N/A 3/4 in | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCST204-12/FVSL525 | N/A Cast Stainless Steel | N/A SUC204-12/FVSL525 | N/A 3/4 in | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCST204-12/FVSL613 | N/A Cast Stainless Steel | N/A SUC204-12/FVSL613 | N/A 3/4 in | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A ![]() |
SUCST205-16/F | N/A Cast Stainless Steel | N/A SUC205-16/F | N/A 1 in | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCST205-16/FVSL525 | N/A Cast Stainless Steel | N/A SUC205-16/FVSL525 | N/A 1 in | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCST205-16/FVSL613 | N/A Cast Stainless Steel | N/A SUC205-16/FVSL613 | N/A 1 in | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A ![]() |
SUCST206-19/F | N/A Cast Stainless Steel | N/A SUC206-19/F | N/A 1 3/16 in | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST206-19/FVSL525 | N/A Cast Stainless Steel | N/A SUC206-19/FVSL525 | N/A 1 3/16 in | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST206-19/FVSL613 | N/A Cast Stainless Steel | N/A SUC206-19/FVSL613 | N/A 1 3/16 in | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST206-20/F | N/A Cast Stainless Steel | N/A SUC206-20/F | N/A 1 1/4 in | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST206-20/FVSL525 | N/A Cast Stainless Steel | N/A SUC206-20/FVSL525 | N/A 1 1/4 in | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST206-20/FVSL613 | N/A Cast Stainless Steel | N/A SUC206-20/FVSL613 | N/A 1 1/4 in | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A ![]() |
SUCST207-20/F | N/A Cast Stainless Steel | N/A SUC207-20/F | N/A 1 1/4 in | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST207-20/FVSL525 | N/A Cast Stainless Steel | N/A SUC207-20/FVSL525 | N/A 1 1/4 in | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST207-20/FVSL613 | N/A Cast Stainless Steel | N/A SUC207-20/FVSL613 | N/A 1 1/4 in | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST207-23/F | N/A Cast Stainless Steel | N/A SUC207-23/F | N/A 1 7/16 in | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST207-23/FVSL525 | N/A Cast Stainless Steel | N/A SUC207-23/FVSL525 | N/A 1 7/16 in | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST207-23/FVSL613 | N/A Cast Stainless Steel | N/A SUC207-23/FVSL613 | N/A 1 7/16 in | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A ![]() |
SUCST208-24/F | N/A Cast Stainless Steel | N/A SUC208-24/F | N/A 1 1/2 in | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCST208-24/FVSL525 | N/A Cast Stainless Steel | N/A SUC208-24/FVSL525 | N/A 1 1/2 in | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCST208-24/FVSL613 | N/A Cast Stainless Steel | N/A SUC208-24/FVSL613 | N/A 1 1/2 in | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A ![]() |
SUCST209-27/F | N/A Cast Stainless Steel | N/A SUC209-27/F | N/A 1 11/16 in | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCST209-27/FVSL525 | N/A Cast Stainless Steel | N/A SUC209-27/FVSL525 | N/A 1 11/16 in | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCST209-27/FVSL613 | N/A Cast Stainless Steel | N/A SUC209-27/FVSL613 | N/A 1 11/16 in | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A ![]() |
SUCST210-31/F | N/A Cast Stainless Steel | N/A SUC210-31/F | N/A 1 15/16 in | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |