3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Housing Material
Bore Size (in)
Bore Size (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Housing Material |
Bearing Number |
Bore Size |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCST210/FVSL613 | N/A Cast Stainless Steel | N/A SUC210/FVSL613 | N/A 50 mm | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A ![]() |