Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCBT210/FVSL613 | Bore Size N/A 50 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT210-32/FVSL613 | Bore Size N/A 2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-32/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |
SUCBT204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBT204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBT205-14-IP69K/F | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-15-IP69K/F | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-16-IP69K/F | Bore Size N/A 1 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT206-18-IP69K/F | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A ![]() |
SUCBT206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A ![]() |
SUCBT206-19-IP69K/F | Bore Size N/A 1 3/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-19-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A ![]() |
SUCBT206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A ![]() |
SUCBT207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A ![]() |
SUCBT207-21-IP69K/F | Bore Size N/A 1 5/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-21-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A ![]() |
SUCBT207-22-IP69K/F | Bore Size N/A 1 3/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-22-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A ![]() |
SUCBT207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A ![]() |
SUCBT207-23-IP69K/F | Bore Size N/A 1 7/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-23-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A ![]() |
SUCBT208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBT208-25-IP69K/F | Bore Size N/A 1 9/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBT208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N |
CAD
N/A ![]() |
SUCBT209-26-IP69K/F | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A ![]() |
SUCBT209-27-IP69K/F | Bore Size N/A 1 11/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-27-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A ![]() |
SUCBT209-28-IP69K/F | Bore Size N/A 1 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-28-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A ![]() |
SUCBT209-IP69K/F | Bore Size N/A 45 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A ![]() |
SUCBT210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A ![]() |