Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY205-15/FVSL525 | N/A 15/16 in | N/A Machined Stainless Steel | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY205-15/FVSL613 | N/A 15/16 in | N/A Machined Stainless Steel | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY205-15-IP69K/F | N/A 15/16 in | N/A Machined Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Machined Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM205-15/F | N/A 15/16 in | N/A Hygienic Stainless Steel | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM205-15/FVSL525 | N/A 15/16 in | N/A Hygienic Stainless Steel | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM205-15/FVSL613 | N/A 15/16 in | N/A Hygienic Stainless Steel | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM205-15-IP69K/F | N/A 15/16 in | N/A Hygienic Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Hygienic Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY205-15/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY205-15/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY205-15-IP69K/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM205-15/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM205-15/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM205-15-IP69K/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB205-15-IP69K/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-15/FVSL525 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBY205-15/FVSL613 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBY205-15-IP69K/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBY205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|