Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SUCAFB204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCAFB204-12/FVSL525 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCAFB204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCAFB204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCAFB204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFB204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFB204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFB204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFB204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFBQK204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFBQK204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFBQK204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCBFBQK204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCPLFB204-12/F | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCPLFB204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCPLFB204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCPLFB204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFB204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFB204-12/FVSL525 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFB204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFB204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFB204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFBQK204-12/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFBQK204-12/FVSL525 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCSFBQK204-12/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |