Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFL201-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL202/F | N/A 15 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL202-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL203/F | N/A 17 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL211/F | N/A 55 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-35/F | N/A 2 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-36/F | N/A 2 1/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL212/F | N/A 60 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCSFL212-39/F | N/A 2 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCSFLY201X-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY202X/F | N/A 15 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY202X-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY203X/F | N/A 17 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY211/F | N/A 55 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFLY211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFLY211-35/F | N/A 2 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFLY211-36/F | N/A 2 1/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFLY212/F | N/A 60 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCSFLY212-39/F | N/A 2 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCAFL204-12/F | N/A 3/4 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12/FVSL525 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12/FVSL613 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12-IP69K/F | N/A 3/4 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCAFL204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|