Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Timken® Corrosion-Resistant Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFL201-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5350 N | Dynamic Load Rating N/A 10900 N |
CAD
N/A
|
| SUCSFL202/F | Bore Size N/A 15.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5350 N | Dynamic Load Rating N/A 10900 N |
CAD
N/A
|
| SUCSFL202-10/F | Bore Size N/A 0.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5350 N | Dynamic Load Rating N/A 10900 N |
CAD
N/A
|
| SUCSFL203/F | Bore Size N/A 17.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N |
CAD
N/A
|
| SUCSFL205-14/F | Bore Size N/A 0.875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N |
CAD
N/A
|
| SUCSFL205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N |
CAD
N/A
|
| SUCSFL206-18/F | Bore Size N/A 1.1250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N |
CAD
N/A
|
| SUCSFL207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A
|
| SUCSFL207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N |
CAD
N/A
|
| SUCSFL208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N |
CAD
N/A
|
| SUCSFL209-26/F | Bore Size N/A 1.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N |
CAD
N/A
|
| SUCSFL209-28/F | Bore Size N/A 1.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N |
CAD
N/A
|
| SUCSFL210-30/F | Bore Size N/A 1.8750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N |
CAD
N/A
|
| SUCSFL211/F | Bore Size N/A 55.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5284 lbf23500 N | Dynamic Load Rating N/A 8273 lbf36800 N |
CAD
N/A
|
| SUCSFL211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5284 lbf23500 N | Dynamic Load Rating N/A 8273 lbf36800 N |
CAD
N/A
|
| SUCSFL211-35/F | Bore Size N/A 2.1875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5284 lbf23500 N | Dynamic Load Rating N/A 8273 lbf36800 N |
CAD
N/A
|
| SUCSFL211-36/F | Bore Size N/A 2.2500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 23500 N | Dynamic Load Rating N/A 36800 N |
CAD
N/A
|
| SUCSFL212/F | Bore Size N/A 60.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N |
CAD
N/A
|
| SUCSFL212-39/F | Bore Size N/A 2.4375 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N |
CAD
N/A
|
| SUCSFLY201X-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3850 N | Dynamic Load Rating N/A 8150 N |
CAD
N/A
|
| SUCSFLY202X/F | Bore Size N/A 15.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3850 N | Dynamic Load Rating N/A 8150 N |
CAD
N/A
|
| SUCSFLY202X-10/F | Bore Size N/A 0.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3850 N | Dynamic Load Rating N/A 8150 N |
CAD
N/A
|
| SUCSFLY203X/F | Bore Size N/A 17.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 3850 N | Dynamic Load Rating N/A 8150 N |
CAD
N/A
|
| SUCSFLY211/F | Bore Size N/A 55.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5284 lbf23500 N | Dynamic Load Rating N/A 8273 lbf36800 N |
CAD
N/A
|
| SUCSFLY211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Static Load Rating N/A 5284 lbf23500 N | Dynamic Load Rating N/A 8273 lbf36800 N |
CAD
N/A
|