All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Rigid Compression Couplings > View Items  

Rigid Compression Couplings

Check up to five results to perform an action.

Rigid Compression Couplings
Resists Breakage, Built for Strength and Toughness

The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.

Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Lovejoy GD Rigid Compression Coupling Information Sheet

Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Item Name

Assembly Bolts

Weight

Shaft Size

Outside Diameter

Length

UPC Code

UPC Number

Material

Description 

88345001157 GD107 1/2 (4) 14.50 lb 1-7/16 in 4.5000 in 6.188 in 883450011570 883450011570 Cast Steel N/A
88345001159 GD108 1/2 (4) 14 lb 1-1/2 in 4.5000 in 6.188 in 883450011594 883450011594 Cast Steel N/A
88345001163 GD115 1/2 (4) 22.5 lb 1-15/16 in 5.2500 in 8.000 in 883450011631 883450011631 Cast Steel N/A
88345001165 GD200 1/2 (4) 22.00 lb 2 in 5.2500 in 8.000 in 883450011655 883450011655 Cast Steel N/A
88345001167 GD203 5/8 (4) 30.500 lb 2-3/16 in 6.0000 in 8.625 in 883450011679 883450011679 Cast Steel N/A
88345001169 GD204 5/8 (4) 30 lb 2.25 in 6.0000 in 8.625 in 883450011693 883450011693 Cast Steel N/A
88345001171 GD207 5/8 (6) 45 lb 2-7/16 in 6.250 in 9.688 in 883450011716 883450011716 Cast Steel N/A
88345001173 GD208 5/8 (6) 44 lb 2.5 in 6.250 in 9.688 in 883450011730 883450011730 Cast Steel N/A
88345043756 GD215 3/4 (6) 67 lb 2-15/16 in 7.250 in 11.375 in 883450437561 883450437561 Cast Steel N/A
88345001177 GD300 3/4 (6) 65 lb 3 in 7.250 in 11.375 in 883450011778 883450011778 Cast Steel N/A
88345001179 GD307 7/8 (6) 104 lb 3-7/16 in 8.5000 in 13.188 in 883450011792 883450011792 Cast Steel N/A
88345001181 GD308 7/8 (6) 101.000 lb 3.5 in 8.5000 in 13.188 in 883450011815 883450011815 Cast Steel N/A
88345001183 GD315 1 (6) 156 lb 3-15/16 in 9.7500 in 15.250 in 883450011839 883450011839 Cast Steel N/A
88345001185 GD400 1 (6) 152.000 lb 4 in 9.7500 in 15.250 in 883450011853 883450011853 Cast Steel N/A
88345001187 GD407 1 1/8 (6) 192 lb 4-7/16 in 10.25 in 18.188 in 883450011877 883450011877 Cast Steel N/A
88345020163 GD408 1 1/8 (6) 187.000 lb 4.5 in 10.25 in 18.188 in 883450201636 883450201636 Cast Steel N/A
88345043763 GD415 1 1/8 (6) 235 lb 4-15/16 in 11.25 in 19.625 in 883450437639 883450437639 Cast Steel N/A
88345020164 GD500 1 1/8 (6) 230 lb 5 in 11.25 in 19.625 in 883450201643 883450201643 Cast Steel N/A
  Results 1 - 18 of 18 1