Part Number |
Item Name |
Assembly Bolts |
Weight |
Shaft Size |
Outside Diameter |
Length |
UPC Code |
UPC Number |
Material |
Description |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 88345001157 | N/A GD107 | Assembly Bolts N/A 1/2 (4) | Weight N/A 14.50 lb | Shaft Size N/A 1-7/16 in | Outside Diameter N/A 4.5000 in | Length N/A 6.188 in | UPC Code N/A 883450011570 | UPC Number N/A 883450011570 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001159 | N/A GD108 | Assembly Bolts N/A 1/2 (4) | Weight N/A 14 lb | Shaft Size N/A 1-1/2 in | Outside Diameter N/A 4.5000 in | Length N/A 6.188 in | UPC Code N/A 883450011594 | UPC Number N/A 883450011594 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001163 | N/A GD115 | Assembly Bolts N/A 1/2 (4) | Weight N/A 22.5 lb | Shaft Size N/A 1-15/16 in | Outside Diameter N/A 5.2500 in | Length N/A 8.000 in | UPC Code N/A 883450011631 | UPC Number N/A 883450011631 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001165 | N/A GD200 | Assembly Bolts N/A 1/2 (4) | Weight N/A 22.00 lb | Shaft Size N/A 2 in | Outside Diameter N/A 5.2500 in | Length N/A 8.000 in | UPC Code N/A 883450011655 | UPC Number N/A 883450011655 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001167 | N/A GD203 | Assembly Bolts N/A 5/8 (4) | Weight N/A 30.500 lb | Shaft Size N/A 2-3/16 in | Outside Diameter N/A 6.0000 in | Length N/A 8.625 in | UPC Code N/A 883450011679 | UPC Number N/A 883450011679 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001169 | N/A GD204 | Assembly Bolts N/A 5/8 (4) | Weight N/A 30 lb | Shaft Size N/A 2.25 in | Outside Diameter N/A 6.0000 in | Length N/A 8.625 in | UPC Code N/A 883450011693 | UPC Number N/A 883450011693 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001171 | N/A GD207 | Assembly Bolts N/A 5/8 (6) | Weight N/A 45 lb | Shaft Size N/A 2-7/16 in | Outside Diameter N/A 6.250 in | Length N/A 9.688 in | UPC Code N/A 883450011716 | UPC Number N/A 883450011716 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001173 | N/A GD208 | Assembly Bolts N/A 5/8 (6) | Weight N/A 44 lb | Shaft Size N/A 2.5 in | Outside Diameter N/A 6.250 in | Length N/A 9.688 in | UPC Code N/A 883450011730 | UPC Number N/A 883450011730 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345043756 | N/A GD215 | Assembly Bolts N/A 3/4 (6) | Weight N/A 67 lb | Shaft Size N/A 2-15/16 in | Outside Diameter N/A 7.250 in | Length N/A 11.375 in | UPC Code N/A 883450437561 | UPC Number N/A 883450437561 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001177 | N/A GD300 | Assembly Bolts N/A 3/4 (6) | Weight N/A 65 lb | Shaft Size N/A 3 in | Outside Diameter N/A 7.250 in | Length N/A 11.375 in | UPC Code N/A 883450011778 | UPC Number N/A 883450011778 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001179 | N/A GD307 | Assembly Bolts N/A 7/8 (6) | Weight N/A 104 lb | Shaft Size N/A 3-7/16 in | Outside Diameter N/A 8.5000 in | Length N/A 13.188 in | UPC Code N/A 883450011792 | UPC Number N/A 883450011792 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001181 | N/A GD308 | Assembly Bolts N/A 7/8 (6) | Weight N/A 101.000 lb | Shaft Size N/A 3.5 in | Outside Diameter N/A 8.5000 in | Length N/A 13.188 in | UPC Code N/A 883450011815 | UPC Number N/A 883450011815 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001183 | N/A GD315 | Assembly Bolts N/A 1 (6) | Weight N/A 156 lb | Shaft Size N/A 3-15/16 in | Outside Diameter N/A 9.7500 in | Length N/A 15.250 in | UPC Code N/A 883450011839 | UPC Number N/A 883450011839 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001185 | N/A GD400 | Assembly Bolts N/A 1 (6) | Weight N/A 152.000 lb | Shaft Size N/A 4 in | Outside Diameter N/A 9.7500 in | Length N/A 15.250 in | UPC Code N/A 883450011853 | UPC Number N/A 883450011853 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345001187 | N/A GD407 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 192 lb | Shaft Size N/A 4-7/16 in | Outside Diameter N/A 10.25 in | Length N/A 18.188 in | UPC Code N/A 883450011877 | UPC Number N/A 883450011877 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345020163 | N/A GD408 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 187.000 lb | Shaft Size N/A 4.5 in | Outside Diameter N/A 10.25 in | Length N/A 18.188 in | UPC Code N/A 883450201636 | UPC Number N/A 883450201636 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345043763 | N/A GD415 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 235 lb | Shaft Size N/A 4-15/16 in | Outside Diameter N/A 11.25 in | Length N/A 19.625 in | UPC Code N/A 883450437639 | UPC Number N/A 883450437639 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |
|
| 88345020164 | N/A GD500 | Assembly Bolts N/A 1 1/8 (6) | Weight N/A 230 lb | Shaft Size N/A 5 in | Outside Diameter N/A 11.25 in | Length N/A 19.625 in | UPC Code N/A 883450201643 | UPC Number N/A 883450201643 | Material N/A Cast Steel | Description N/A |
Add To Cart
Request Quote |