All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Four-Row
>
View Items
Cylindrical Roller Radial Bearings - Four-Row
Check up to five results to perform an action.
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 110
1
2
3
4
5
Part Number
Bore d
O.D. D
Width B
Width C
DUR/DOR F/E
Static Load Rating C
o
Dynamic Load Rating C
1
Type
CAD
340RYL1963
340.000
mm
480
mm
18.8976
in
350
mm
13.7795
in
350
mm
13.7795
in
378
mm
14.8819
in
10880000
N
2444000
lbf
5180000
N
1162000
lbf
RY-3
340RX1965AC2
340.000
mm
480
mm
18.8976
in
310
mm
12.2047
in
310
mm
12.2047
in
378
mm
14.8819
in
9640000
N
2164000
lbf
4660000
N
1048000
lbf
RX-5
370RX2045
370
mm
520
mm
20.4724
in
380
mm
14.9606
in
380
mm
14.9606
in
409
mm
16.1024
in
14040000
N
3156000
lbf
6500000
N
1460000
lbf
RX-1
380RX2089
380
mm
540
mm
21.2598
in
300
mm
11.8110
in
300
mm
11.8110
in
421
mm
16.5748
in
10560000
N
2368000
lbf
5420000
N
1218000
lbf
RX-1
380RX2086A
380
mm
540
mm
21.2598
in
400
mm
15.7480
in
380
mm
14.9606
in
422
mm
16.6142
in
14360000
N
3228000
lbf
6840000
N
1536000
lbf
RX-6
380RX2087
380
mm
540
mm
21.2598
in
400
mm
15.7480
in
400
mm
15.7480
in
422
mm
16.6142
in
14760000
N
3316000
lbf
6900000
N
1552000
lbf
RX-1
390RX2088
390
mm
540
mm
21.2598
in
320
mm
12.5984
in
320
mm
12.5984
in
431
mm
16.9685
in
11440000
N
2576000
lbf
5540000
N
1248000
lbf
RX-1
390RY2103
390
mm
550
mm
21.6535
in
400
mm
15.7480
in
400
mm
15.7480
in
432.204
mm
17.0159
in
13960000
N
3136000
lbf
6680000
N
1500000
lbf
RY-2
400RX2123
400
mm
560
mm
22.0472
in
410
mm
16.1417
in
410
mm
16.1417
in
445
mm
17.5197
in
16440000
N
3700000
lbf
7460000
N
1676000
lbf
RX-1
400RX2123CF1
400
mm
560
mm
22.0472
in
410
mm
16.1417
in
410
mm
16.1417
in
445
mm
17.5197
in
16440000
N
3700000
lbf
7460000
N
1676000
lbf
RX-1
431RX2141
431.5
mm
571.500
mm
22.5000
in
300
mm
11.8110
in
300
mm
11.8110
in
465
mm
18.3071
in
10600000
N
2388000
lbf
5200000
N
1170000
lbf
RX-1
440RX2245
440
mm
620
mm
24.4094
in
450
mm
17.7165
in
450
mm
17.7165
in
487
mm
19.1732
in
20200000
N
4560000
lbf
9100000
N
2040000
lbf
RX-1
460RX2371
460
mm
685
mm
26.9685
in
400
mm
15.7480
in
400
mm
15.7480
in
518
mm
20.3937
in
15880000
N
3576000
lbf
8780000
N
1972000
lbf
RX-1
480RX2303B
480
mm
650
mm
25.5906
in
450
mm
17.7165
in
450
mm
17.7165
in
525
mm
20.6693
in
21960000
N
4920000
lbf
9540000
N
2140000
lbf
RX-1
500RX2345A
500
mm
670
mm
26.3780
in
485
mm
19.0945
in
450
mm
17.7165
in
540
mm
21.2598
in
22200000
N
5000000
lbf
9520000
N
2140000
lbf
RX-4
500RX2345AC2
500
mm
670
mm
26.3780
in
485
mm
19.0945
in
450
mm
17.7165
in
540
mm
21.2598
in
22200000
N
5000000
lbf
9520000
N
2140000
lbf
RX-4
500RX2422
500
mm
710
mm
27.9528
in
480
mm
18.8976
in
480
mm
18.8976
in
558
mm
21.9685
in
23800000
N
5360000
lbf
10780000
N
2420000
lbf
RX-1
500RX2443
500
mm
720
mm
28.3465
in
530
mm
20.8661
in
530
mm
20.8661
in
568
mm
22.3622
in
28680000
N
6440000
lbf
12440000
N
2800000
lbf
RX-1
510RX2364
510
mm
680
mm
26.7717
in
500
mm
19.6850
in
500
mm
19.6850
in
560
mm
22.0472
in
26040000
N
5840000
lbf
10280000
N
2320000
lbf
RX-1
510RX2461
510
mm
730
mm
28.7402
in
520
mm
20.4724
in
520
mm
20.4724
in
569
mm
22.4016
in
27280000
N
6120000
lbf
12680000
N
2860000
lbf
RX-1
530RX2522
530
mm
760
mm
29.9213
in
520
mm
20.4724
in
520
mm
20.4724
in
587
mm
23.1102
in
27680000
N
6240000
lbf
13080000
N
2940000
lbf
RX-1
550RX2484
550
mm
740
mm
29.1339
in
510
mm
20.0787
in
510
mm
20.0787
in
600
mm
23.6220
in
28400000
N
6400000
lbf
11780000
N
2640000
lbf
RX-1
560RX2644
560
mm
820
mm
32.2835
in
600
mm
23.6220
in
600
mm
23.6220
in
625
mm
24.6063
in
34240000
N
7720000
lbf
16180000
N
3640000
lbf
RX-1
571RX2622
571.1
mm
812.97
mm
32.0067
in
594
mm
23.3858
in
594
mm
23.3858
in
636
mm
25.0394
in
35000000
N
7880000
lbf
15440000
N
3480000
lbf
RX-1
600RX2643A
600
mm
820
mm
32.2835
in
575
mm
22.6378
in
575
mm
22.6378
in
660
mm
25.9843
in
36120000
N
8120000
lbf
14780000
N
3320000
lbf
RX-1
Results 51 - 75 of 110
1
2
3
4
5