All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Four-Row > View Items  

Cylindrical Roller Radial Bearings - Four-Row

Check up to five results to perform an action.


Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 110 1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

145RYL1452 145 mm 225 mm
8.8583
in
156 mm
6.1417
in
156 mm
6.1417
in
169 mm
6.6535
in
1832000 N
412000
lbf
1100000 N
248000
lbf
RY-6 CAD Icon (for items table)
145RYL1452W30BC3 145 mm 225 mm
8.8583
in
156 mm
6.1417
in
156 mm
6.1417
in
169 mm
6.6535
in
1832000 N
412000
lbf
1100000 N
248000
lbf
RY-6 CAD Icon (for items table)
145RYL1452W30BC4 145 mm 225 mm
8.8583
in
156 mm
6.1417
in
156 mm
6.1417
in
169 mm
6.6535
in
1832000 N
412000
lbf
1100000 N
248000
lbf
RY-6 CAD Icon (for items table)
160RYL1468 160 mm 230 mm
9.0551
in
130 mm
5.1181
in
130 mm
5.1181
in
180 mm
7.0866
in
856000 N
192400
lbf
135200 N
30440
lbf
RY-6 CAD Icon (for items table)
160RYL1467 160 mm 230 mm
9.0551
in
168 mm
6.6142
in
168 mm
6.6142
in
179 mm
7.0472
in
2224000 N
500000
lbf
1188000 N
268000
lbf
RY-6 CAD Icon (for items table)
160RYL1467W30BC3 160 mm 230 mm
9.0551
in
168 mm
6.6142
in
168 mm
6.6142
in
179 mm
7.0472
in
2224000 N
500000
lbf
1188000 N
268000
lbf
RY-6 CAD Icon (for items table)
160RYL1467W30BC4 160 mm 230 mm
9.0551
in
168 mm
6.6142
in
168 mm
6.6142
in
179 mm
7.0472
in
2224000 N
500000
lbf
1188000 N
268000
lbf
RY-6 CAD Icon (for items table)
160RYL1468W30BC3 160 mm 230 mm
9.0551
in
130 mm
5.1181
in
130 mm
5.1181
in
180 mm
7.0866
in
856000 N
192400
lbf
135200 N
30440
lbf
RY-6 CAD Icon (for items table)
160RYL1468W30BC4 160 mm 230 mm
9.0551
in
130 mm
5.1181
in
130 mm
5.1181
in
180 mm
7.0866
in
856000 N
192400
lbf
135200 N
30440
lbf
RY-6 CAD Icon (for items table)
165RYL1451 165.1 mm 225.425 mm
8 7/8
in
168.275 mm
6.6250
in
168.275 mm
6.6250
in
181 mm
7.1260
in
2264000 N
508000
lbf
1158000 N
260000
lbf
RY-3 CAD Icon (for items table)
180RYL1527 180 mm 260 mm
10.2362
in
168 mm
6.6142
in
168 mm
6.6142
in
202 mm
7.9528
in
2568000 N
576000
lbf
1452000 N
326000
lbf
RY-6 CAD Icon (for items table)
180RYL1527W30BC3 180 mm 260 mm
10.2362
in
168 mm
6.6142
in
168 mm
6.6142
in
202 mm
7.9528
in
2568000 N
576000
lbf
1452000 N
326000
lbf
RY-6 CAD Icon (for items table)
180RYL1527W30BC4 180 mm 260 mm
10.2362
in
168 mm
6.6142
in
168 mm
6.6142
in
202 mm
7.9528
in
2568000 N
576000
lbf
1452000 N
326000
lbf
RY-6 CAD Icon (for items table)
190RY1528 190 mm 260 mm
10.2362
in
168 mm
6.6142
in
168 mm
6.6142
in
212 mm
8.3465
in
2604000 N
584000
lbf
1288000 N
290000
lbf
RY-1 CAD Icon (for items table)
190RY1543 190 mm 270 mm
10.6299
in
200 mm
7.874
in
200 mm
7.874
in
212 mm
8.3465
in
3304000 N
744000
lbf
1702000 N
382000
lbf
RY-1 CAD Icon (for items table)
200RYL1544 200 mm 270 mm
10.6299
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2788000 N
628000
lbf
1334000 N
300000
lbf
RY-6 CAD Icon (for items table)
200RYL1544W30BC3 200 mm 270 mm
10.6299
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2788000 N
628000
lbf
1334000 N
300000
lbf
RY-6 CAD Icon (for items table)
200RYL1544W30BC4 200 mm 270 mm
10.6299
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2788000 N
628000
lbf
1334000 N
300000
lbf
RY-6 CAD Icon (for items table)
200RYL1566 200 mm 280 mm
11.0236
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2868000 N
644000
lbf
1542000 N
346000
lbf
RY-6 CAD Icon (for items table)
200RYL1567 200 mm 280 mm
11.0236
in
200 mm
7.874
in
200 mm
7.874
in
222 mm
8.7402
in
3424000 N
768000
lbf
1730000 N
388000
lbf
RY-6 CAD Icon (for items table)
200RYL1566W30BC3 200 mm 280 mm
11.0236
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2868000 N
644000
lbf
1542000 N
346000
lbf
RY-6 CAD Icon (for items table)
200RYL1566W30BC4 200 mm 280 mm
11.0236
in
170 mm
6.6929
in
170 mm
6.6929
in
222 mm
8.7402
in
2868000 N
644000
lbf
1542000 N
346000
lbf
RY-6 CAD Icon (for items table)
200RYL1567W30BC3 200 mm 280 mm
11.0236
in
200 mm
7.874
in
200 mm
7.874
in
222 mm
8.7402
in
3424000 N
768000
lbf
1730000 N
388000
lbf
RY-6 CAD Icon (for items table)
200RYL1567W30BC4 200 mm 280 mm
11.0236
in
200 mm
7.874
in
200 mm
7.874
in
222 mm
8.7402
in
3424000 N
768000
lbf
1730000 N
388000
lbf
RY-6 CAD Icon (for items table)
200RYL1585 200 mm 290 mm
11.4173
in
192 mm
7.5591
in
192 mm
7.5591
in
226 mm
8.8976
in
3208000 N
720000
lbf
1774000 N
398000
lbf
RY-6 CAD Icon (for items table)
  Results 1 - 25 of 110 1 2 3 4 5