Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Four-Row
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Four-Row > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Four-Row

For CAD models and more information, click Directly on the part number below.


Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.





Add To Cart Request Quote
   
  Results 76 - 100 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

600RX2643B 600 mm 820 mm
32.2835
in
575 mm
22.6378
in
575 mm
22.6378
in
660 mm
25.9843
in
36120000 N
8120000
lbf
14780000 N
3320000
lbf
RX-9
600RX2744 600 mm 870 mm
34.2520
in
640 mm
25.1969
in
640 mm
25.1969
in
672 mm
26.4567
in
40000000 N
9000000
lbf
18040000 N
4060000
lbf
RX-1
650RX2803A 650 mm 900 mm
35.4331
in
650 mm
25.5906
in
650 mm
25.5906
in
704 mm
27.7165
in
41200000 N
9280000
lbf
18980000 N
4260000
lbf
RX-1
650RX2841C 650 mm 920 mm
36.2205
in
670 mm
26.3780
in
670 mm
26.3780
in
723 mm
28.4646
in
45600000 N
10240000
lbf
19520000 N
4380000
lbf
RX-1
690RX2965 690 mm 980 mm
38.5827
in
715 mm
28.1496
in
715 mm
28.1496
in
767.5 mm
30.2165
in
53200000 N
11960000
lbf
22400000 N
5040000
lbf
RX-1
690RX2966 690 mm 980 mm
38.5827
in
750 mm
29.5276
in
750 mm
29.5276
in
766 mm
30.1575
in
54800000 N
12320000
lbf
23000000 N
5160000
lbf
RX-9
700RX2862 700 mm 930 mm
36.6142
in
620 mm
24.4094
in
620 mm
24.4094
in
763 mm
30.0394
in
44400000 N
10000000
lbf
16920000 N
380000
lbf
RX-1
700RX2964A 700 mm 980 mm
38.5827
in
700 mm
27.5591
in
700 mm
27.5591
in
774 mm
30.4724
in
51200000 N
11520000
lbf
21000000 N
4720000
lbf
RX-1
705RX3131B 705 mm 1066.905 mm
42.0041
in
635 mm
25.0000
in
635 mm
25.0000
in
796 mm
31.3386
in
45200000 N
10120000
lbf
22600000 N
5100000
lbf
RX-1
710RX3006 710 mm 1000 mm
39.3701
in
715 mm
28.1496
in
715 mm
28.1496
in
787.5 mm
31.0039
in
54400000 N
12240000
lbf
22800000 N
5120000
lbf
RX-1
730RX2922 730 mm 960 mm
37.7953
in
620 mm
24.4094
in
620 mm
24.4094
in
790 mm
31.1024
in
45200000 N
10120000
lbf
17500000 N
3940000
lbf
RX-1
730RX3064 730 mm 1030 mm
40.5512
in
750 mm
29.5276
in
750 mm
29.5276
in
809 mm
31.8504
in
59200000 N
13280000
lbf
24600000 N
5520000
lbf
RX-1
730RX3064A 730 mm 1030 mm
40.5512
in
750 mm
29.5276
in
750 mm
29.5276
in
809 mm
31.8504
in
59200000 N
13280000
lbf
24600000 N
5520000
lbf
RX-11
750RX3005 750 mm 1000 mm
39.3701
in
670 mm
26.3780
in
670 mm
26.3780
in
813 mm
32.0079
in
52000000 N
11680000
lbf
20400000 N
4580000
lbf
RX-1
760RX3166 760 mm 1080 mm
42.5197
in
790 mm
31.1024
in
790 mm
31.1024
in
846 mm
33.3071
in
63600000 N
14320000
lbf
26800000 N
6040000
lbf
RX-1
761RX3166B 760.925 mm 1079.6 mm
42.5039
in
787.4 mm
31.0000
in
787.4 mm
31.0000
in
846 mm
33.3071
in
64000000 N
14440000
lbf
26800000 N
6040000
lbf
RX-1
761RX3166 761.425 mm 1079.6 mm
42.5039
in
787.4 mm
31.0000
in
787.4 mm
31.0000
in
846 mm
33.3071
in
64000000 N
14440000
lbf
26800000 N
6040000
lbf
RX-1
770RX3151 770 mm 1075 mm
42.3228
in
770 mm
30.3150
in
770 mm
30.3150
in
847 mm
33.3465
in
62800000 N
14160000
lbf
26000000 N
5860000
lbf
RX-1
780RX3141 780 mm 1070 mm
42.1260
in
780 mm
30.7087
in
780 mm
30.7087
in
853 mm
33.5827
in
62400000 N
14040000
lbf
25400000 N
5720000
lbf
RX-1
800RX3165 800 mm 1080 mm
42.5197
in
700 mm
27.5591
in
700 mm
27.5591
in
878 mm
34.5669
in
59200000 N
13280000
lbf
22600000 N
5100000
lbf
RX-1
800RX3164 800 mm 1080 mm
42.5197
in
750 mm
29.5276
in
750 mm
29.5276
in
880 mm
34.6457
in
58800000 N
13240000
lbf
22600000 N
5080000
lbf
RX-1
820RX3201A 820 mm 1100 mm
43.3071
in
745 mm
29.3307
in
720 mm
28.3465
in
892 mm
35.1181
in
57600000 N
12960000
lbf
23000000 N
5180000
lbf
RX-10
820RX3263 820 mm 1130 mm
44.4882
in
650 mm
25.5906
in
650 mm
25.5906
in
891 mm
35.0787
in
52400000 N
11800000
lbf
23200000 N
5220000
lbf
RX-1
820RX3264 820 mm 1130 mm
44.4882
in
800 mm
31.4961
in
800 mm
31.4961
in
903 mm
35.5512
in
68400000 N
15360000
lbf
27400000 N
6160000
lbf
RX-1
820RX3264A 820 mm 1130 mm
44.4882
in
800 mm
31.4961
in
800 mm
31.4961
in
903 mm
35.5512
in
68400000 N
15360000
lbf
27400000 N
6160000
lbf
RX-9
  Results 76 - 100 of 110 1 2 3 4 5 
<