All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Four-Row
>
View Items
Cylindrical Roller Radial Bearings - Four-Row
Check up to five results to perform an action.
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
1
2
3
4
5
Part Number
Bore d
O.D. D
Width B
Width C
DUR/DOR F/E
Static Load Rating C
o
Dynamic Load Rating C
1
Type
CAD
600RX2643B
600
mm
820
mm
32.2835
in
575
mm
22.6378
in
575
mm
22.6378
in
660
mm
25.9843
in
36120000
N
8120000
lbf
14780000
N
3320000
lbf
RX-9
600RX2744
600
mm
870
mm
34.2520
in
640
mm
25.1969
in
640
mm
25.1969
in
672
mm
26.4567
in
40000000
N
9000000
lbf
18040000
N
4060000
lbf
RX-1
650RX2803A
650
mm
900
mm
35.4331
in
650
mm
25.5906
in
650
mm
25.5906
in
704
mm
27.7165
in
41200000
N
9280000
lbf
18980000
N
4260000
lbf
RX-1
650RX2841C
650
mm
920
mm
36.2205
in
670
mm
26.3780
in
670
mm
26.3780
in
723
mm
28.4646
in
45600000
N
10240000
lbf
19520000
N
4380000
lbf
RX-1
690RX2965
690
mm
980
mm
38.5827
in
715
mm
28.1496
in
715
mm
28.1496
in
767.5
mm
30.2165
in
53200000
N
11960000
lbf
22400000
N
5040000
lbf
RX-1
690RX2966
690
mm
980
mm
38.5827
in
750
mm
29.5276
in
750
mm
29.5276
in
766
mm
30.1575
in
54800000
N
12320000
lbf
23000000
N
5160000
lbf
RX-9
700RX2862
700
mm
930
mm
36.6142
in
620
mm
24.4094
in
620
mm
24.4094
in
763
mm
30.0394
in
44400000
N
10000000
lbf
16920000
N
380000
lbf
RX-1
700RX2964A
700
mm
980
mm
38.5827
in
700
mm
27.5591
in
700
mm
27.5591
in
774
mm
30.4724
in
51200000
N
11520000
lbf
21000000
N
4720000
lbf
RX-1
705RX3131B
705
mm
1066.905
mm
42.0041
in
635
mm
25.0000
in
635
mm
25.0000
in
796
mm
31.3386
in
45200000
N
10120000
lbf
22600000
N
5100000
lbf
RX-1
710RX3006
710
mm
1000
mm
39.3701
in
715
mm
28.1496
in
715
mm
28.1496
in
787.5
mm
31.0039
in
54400000
N
12240000
lbf
22800000
N
5120000
lbf
RX-1
730RX2922
730
mm
960
mm
37.7953
in
620
mm
24.4094
in
620
mm
24.4094
in
790
mm
31.1024
in
45200000
N
10120000
lbf
17500000
N
3940000
lbf
RX-1
730RX3064
730
mm
1030
mm
40.5512
in
750
mm
29.5276
in
750
mm
29.5276
in
809
mm
31.8504
in
59200000
N
13280000
lbf
24600000
N
5520000
lbf
RX-1
730RX3064A
730
mm
1030
mm
40.5512
in
750
mm
29.5276
in
750
mm
29.5276
in
809
mm
31.8504
in
59200000
N
13280000
lbf
24600000
N
5520000
lbf
RX-11
750RX3005
750
mm
1000
mm
39.3701
in
670
mm
26.3780
in
670
mm
26.3780
in
813
mm
32.0079
in
52000000
N
11680000
lbf
20400000
N
4580000
lbf
RX-1
760RX3166
760
mm
1080
mm
42.5197
in
790
mm
31.1024
in
790
mm
31.1024
in
846
mm
33.3071
in
63600000
N
14320000
lbf
26800000
N
6040000
lbf
RX-1
761RX3166B
760.925
mm
1079.6
mm
42.5039
in
787.4
mm
31.0000
in
787.4
mm
31.0000
in
846
mm
33.3071
in
64000000
N
14440000
lbf
26800000
N
6040000
lbf
RX-1
761RX3166
761.425
mm
1079.6
mm
42.5039
in
787.4
mm
31.0000
in
787.4
mm
31.0000
in
846
mm
33.3071
in
64000000
N
14440000
lbf
26800000
N
6040000
lbf
RX-1
770RX3151
770
mm
1075
mm
42.3228
in
770
mm
30.3150
in
770
mm
30.3150
in
847
mm
33.3465
in
62800000
N
14160000
lbf
26000000
N
5860000
lbf
RX-1
780RX3141
780
mm
1070
mm
42.1260
in
780
mm
30.7087
in
780
mm
30.7087
in
853
mm
33.5827
in
62400000
N
14040000
lbf
25400000
N
5720000
lbf
RX-1
800RX3165
800
mm
1080
mm
42.5197
in
700
mm
27.5591
in
700
mm
27.5591
in
878
mm
34.5669
in
59200000
N
13280000
lbf
22600000
N
5100000
lbf
RX-1
800RX3164
800
mm
1080
mm
42.5197
in
750
mm
29.5276
in
750
mm
29.5276
in
880
mm
34.6457
in
58800000
N
13240000
lbf
22600000
N
5080000
lbf
RX-1
820RX3201A
820
mm
1100
mm
43.3071
in
745
mm
29.3307
in
720
mm
28.3465
in
892
mm
35.1181
in
57600000
N
12960000
lbf
23000000
N
5180000
lbf
RX-10
820RX3263
820
mm
1130
mm
44.4882
in
650
mm
25.5906
in
650
mm
25.5906
in
891
mm
35.0787
in
52400000
N
11800000
lbf
23200000
N
5220000
lbf
RX-1
820RX3264
820
mm
1130
mm
44.4882
in
800
mm
31.4961
in
800
mm
31.4961
in
903
mm
35.5512
in
68400000
N
15360000
lbf
27400000
N
6160000
lbf
RX-1
820RX3264A
820
mm
1130
mm
44.4882
in
800
mm
31.4961
in
800
mm
31.4961
in
903
mm
35.5512
in
68400000
N
15360000
lbf
27400000
N
6160000
lbf
RX-9
Results 76 - 100 of 110
1
2
3
4
5