All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Four-Row
>
View Items
Cylindrical Roller Radial Bearings - Four-Row
Check up to five results to perform an action.
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.
The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 110 of 110
1
2
3
4
5
Part Number
Bore d
O.D. D
Width B
Width C
DUR/DOR F/E
Static Load Rating C
o
Dynamic Load Rating C
1
Type
CAD
820RX3264C
820
mm
1130
mm
44.4882
in
825
mm
32.4803
in
800
mm
31.4961
in
903
mm
35.5512
in
68400000
N
15360000
lbf
27400000
N
6160000
lbf
RX-8
820RX3264D
820
mm
1130
mm
44.4882
in
825
mm
32.4803
in
800
mm
31.4961
in
903
mm
35.5512
in
68400000
N
15360000
lbf
27400000
N
6160000
lbf
RX-10
850RX3304
850
mm
1150
mm
45.2756
in
840
mm
33.0709
in
840
mm
33.0709
in
928
mm
36.5354
in
74800000
N
16800000
lbf
28800000
N
6480000
lbf
RX-1
850RX3365
850
mm
1180
mm
46.4567
in
850
mm
33.4646
in
850
mm
33.4646
in
940
mm
37.0079
in
72800000
N
16400000
lbf
29600000
N
6660000
lbf
RX-1
863RX3445A
862.98
mm
1219.302
mm
48.0040
in
876.3
mm
34.5000
in
889
mm
35.0000
in
956
mm
37.6378
in
84000000
N
18840000
lbf
34600000
N
7780000
lbf
RX-1
880RXK3364A
880
mm
1180
mm
46.4567
in
750
mm
29.5276
in
750
mm
29.5276
in
945
mm
37.2047
in
68000000
N
15240000
lbf
27400000
N
6140000
lbf
RXK-1
880RXK3366
880
mm
1180
mm
46.4567
in
750
mm
29.5276
in
750
mm
29.5276
in
945.3
mm
37.2165
in
66400000
N
14920000
lbf
26600000
N
6000000
lbf
RXK-2
900RX3444
900
mm
1220
mm
48.0315
in
840
mm
33.0709
in
840
mm
33.0709
in
989
mm
38.9370
in
78800000
N
17680000
lbf
30200000
N
6780000
lbf
RX-1
950RX3723
950
mm
1360
mm
53.5433
in
1000
mm
39.3701
in
1000
mm
39.3701
in
1075
mm
42.3228
in
108800000
N
24480000
lbf
43200000
N
9700000
lbf
RX-1
1040RX3882
1040
mm
1439.89
mm
56.6886
in
1000
mm
39.3701
in
1000
mm
39.3701
in
1133
mm
44.6063
in
101200000
N
22760000
lbf
42600000
N
9580000
lbf
RX-7
Results 101 - 110 of 110
1
2
3
4
5