Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 820RX3264C | Bore d N/A 820 mm | O.D. D N/A 1130 mm44.4882 in | Width B N/A 825 mm32.4803 in | Width C N/A 800 mm31.4961 in | DUR/DOR F/E N/A 903 mm35.5512 in | Static Load Rating Co N/A 68400000 N15360000 lbf | Dynamic Load Rating C1 N/A 27400000 N6160000 lbf | Type N/A RX-8 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 820RX3264D | Bore d N/A 820 mm | O.D. D N/A 1130 mm44.4882 in | Width B N/A 825 mm32.4803 in | Width C N/A 800 mm31.4961 in | DUR/DOR F/E N/A 903 mm35.5512 in | Static Load Rating Co N/A 68400000 N15360000 lbf | Dynamic Load Rating C1 N/A 27400000 N6160000 lbf | Type N/A RX-10 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 850RX3304 | Bore d N/A 850 mm | O.D. D N/A 1150 mm45.2756 in | Width B N/A 840 mm33.0709 in | Width C N/A 840 mm33.0709 in | DUR/DOR F/E N/A 928 mm36.5354 in | Static Load Rating Co N/A 74800000 N16800000 lbf | Dynamic Load Rating C1 N/A 28800000 N6480000 lbf | Type N/A RX-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 850RX3365 | Bore d N/A 850 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 850 mm33.4646 in | Width C N/A 850 mm33.4646 in | DUR/DOR F/E N/A 940 mm37.0079 in | Static Load Rating Co N/A 72800000 N16400000 lbf | Dynamic Load Rating C1 N/A 29600000 N6660000 lbf | Type N/A RX-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 863RX3445A | Bore d N/A 862.98 mm | O.D. D N/A 1219.302 mm48.0040 in | Width B N/A 876.3 mm34.5000 in | Width C N/A 889 mm35.0000 in | DUR/DOR F/E N/A 956 mm37.6378 in | Static Load Rating Co N/A 84000000 N18840000 lbf | Dynamic Load Rating C1 N/A 34600000 N7780000 lbf | Type N/A RX-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 880RXK3364A | Bore d N/A 880 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 945 mm37.2047 in | Static Load Rating Co N/A 68000000 N15240000 lbf | Dynamic Load Rating C1 N/A 27400000 N6140000 lbf | Type N/A RXK-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 880RXK3366 | Bore d N/A 880 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 945.3 mm37.2165 in | Static Load Rating Co N/A 66400000 N14920000 lbf | Dynamic Load Rating C1 N/A 26600000 N6000000 lbf | Type N/A RXK-2 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 900RX3444 | Bore d N/A 900 mm | O.D. D N/A 1220 mm48.0315 in | Width B N/A 840 mm33.0709 in | Width C N/A 840 mm33.0709 in | DUR/DOR F/E N/A 989 mm38.9370 in | Static Load Rating Co N/A 78800000 N17680000 lbf | Dynamic Load Rating C1 N/A 30200000 N6780000 lbf | Type N/A RX-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 950RX3723 | Bore d N/A 950 mm | O.D. D N/A 1360 mm53.5433 in | Width B N/A 1000 mm39.3701 in | Width C N/A 1000 mm39.3701 in | DUR/DOR F/E N/A 1075 mm42.3228 in | Static Load Rating Co N/A 108800000 N24480000 lbf | Dynamic Load Rating C1 N/A 43200000 N9700000 lbf | Type N/A RX-1 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1040RX3882 | Bore d N/A 1040 mm | O.D. D N/A 1439.89 mm56.6886 in | Width B N/A 1000 mm39.3701 in | Width C N/A 1000 mm39.3701 in | DUR/DOR F/E N/A 1133 mm44.6063 in | Static Load Rating Co N/A 101200000 N22760000 lbf | Dynamic Load Rating C1 N/A 42600000 N9580000 lbf | Type N/A RX-7 |
CAD
N/A
|
Add To Cart
Request Quote |