Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous, high-speed operation. These bearings are the trusted choice due to their reliability and exceptional wear resistance.
1 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3 
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
Inner Ring Width (B)

Outer Ring Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Type

CAD

145RYL1452 N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A 169 mm6.6535 in N/A RY-6 N/A CAD Icon (for items table)
145RYL1452W30BC3 N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A 169 mm6.6535 in N/A RY-6 N/A CAD Icon (for items table)
145RYL1452W30BC4 N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A 169 mm6.6535 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1468 N/A 160 mm N/A 230 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A 180 mm7.0866 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1467 N/A 160 mm N/A 230 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A 179 mm7.0472 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1467W30BC3 N/A 160 mm N/A 230 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A 179 mm7.0472 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1467W30BC4 N/A 160 mm N/A 230 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A 179 mm7.0472 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1468W30BC3 N/A 160 mm N/A 230 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A 180 mm7.0866 in N/A RY-6 N/A CAD Icon (for items table)
160RYL1468W30BC4 N/A 160 mm N/A 230 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A 180 mm7.0866 in N/A RY-6 N/A CAD Icon (for items table)
165RYL1451 N/A 165.1 mm N/A 225.425 mm8.875 in N/A 168.275 mm6.6250 in N/A 168.275 mm6.6250 in N/A 2264000 N508000 lbf N/A 1158000 N260000 lbf N/A 181 mm7.1260 in N/A RY-3 N/A CAD Icon (for items table)
180RYL1527 N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A 202 mm7.9528 in N/A RY-6 N/A CAD Icon (for items table)
180RYL1527W30BC3 N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A 202 mm7.9528 in N/A RY-6 N/A CAD Icon (for items table)
180RYL1527W30BC4 N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A 202 mm7.9528 in N/A RY-6 N/A CAD Icon (for items table)
190RY1528 N/A 190 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 2604000 N584000 lbf N/A 1288000 N290000 lbf N/A 212 mm8.3465 in N/A RY-1 N/A CAD Icon (for items table)
190RY1543 N/A 190 mm N/A 270 mm10.6299 in N/A 200 mm7.8740 in N/A 200 mm7.8740 in N/A 3304000 N744000 lbf N/A 1702000 N382000 lbf N/A 212 mm8.3465 in N/A RY-1 N/A CAD Icon (for items table)
200RYL1544 N/A 200 mm N/A 270 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1544W30BC3 N/A 200 mm N/A 270 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1544W30BC4 N/A 200 mm N/A 270 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1566 N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1567 N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.8740 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1566W30BC3 N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1566W30BC4 N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1567W30BC3 N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.8740 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1567W30BC4 N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.8740 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A 222 mm8.7402 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1585 N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A 226 mm8.8976 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1585W30BC3 N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A 226 mm8.8976 in N/A RY-6 N/A CAD Icon (for items table)
200RYL1585W30BC4 N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A 226 mm8.8976 in N/A RY-6 N/A CAD Icon (for items table)
220RYL1621 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A CAD Icon (for items table)
220RYL1621W30BC3 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A CAD Icon (for items table)
220RYL1621W30BC4 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A CAD Icon (for items table)
220RY1683 N/A 220 mm N/A 340 mm13.3858 in N/A 218 mm8.5827 in N/A 218 mm8.5827 in N/A 4160000 N932000 lbf N/A 2320000 N522000 lbf N/A 257.18 mm10.1252 in N/A RY-1 N/A CAD Icon (for items table)
230RYL1667 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A CAD Icon (for items table)
230RYL1667W30BC3 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A CAD Icon (for items table)
230RYL1667W30BC4 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A CAD Icon (for items table)
240RY1668 N/A 240 mm N/A 330 mm12.9921 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 4320000 N972000 lbf N/A 1924000 N432000 lbf N/A 270 mm10.6299 in N/A RY-1 N/A CAD Icon (for items table)
250RY1681 N/A 250 mm N/A 340 mm13.3858 in N/A 230 mm9.0551 in N/A 230 mm9.0551 in N/A 4521000 N1016000 lbf N/A 1952000 N438800 lbf N/A 276 mm10.8661 in N/A RY-1 N/A CAD Icon (for items table)
260RYL1744 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A CAD Icon (for items table)
260RYL1744W30BC3 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A CAD Icon (for items table)
260RYL1744W30BC4 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A CAD Icon (for items table)
260RY1763 N/A 260 mm N/A 380 mm14.9606 in N/A 280 mm11.0236 in N/A 280 mm11.0236 in N/A 6280000 N1412000 lbf N/A 3240000 N728000 lbf N/A 294 mm11.5748 in N/A RY-2 N/A CAD Icon (for items table)
280RYL1783 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A CAD Icon (for items table)
280RYL1782 N/A 280 mm N/A 390 mm15.3543 in N/A 275 mm10.8268 in N/A 275 mm10.8268 in N/A 7020000 N1578000 lbf N/A 3049000 N685500 lbf N/A 308 mm12.1260 in N/A RY-3 N/A CAD Icon (for items table)
280RYL1783W30BC3 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A CAD Icon (for items table)
280RYL1783W30BC4 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A CAD Icon (for items table)
300RX1846 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A 332 mm13.0709 in N/A RX-1 N/A CAD Icon (for items table)
300RXL1845 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8360000 N1880000 lbf N/A 4080000 N918000 lbf N/A 332 mm13.0709 in N/A RX-2 N/A CAD Icon (for items table)
300RX1846C5 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A 332 mm13.0709 in N/A RX-1 N/A CAD Icon (for items table)
300RY2002 N/A 300 mm N/A 500 mm19.685 in N/A 360 mm14.1732 in N/A 360 mm14.1732 in N/A 10160000 N2288000 lbf N/A 6200000 N1392000 lbf N/A 354.25 mm13.9469 in N/A RY-2 N/A CAD Icon (for items table)
330RX1922 N/A 330 mm N/A 460 mm18.1102 in N/A 340 mm13.3858 in N/A 340 mm13.3858 in N/A 10840000 N2440000 lbf N/A 4980000 N1120000 lbf N/A 365 mm14.3701 in N/A RX-1 N/A CAD Icon (for items table)
340RX1965A N/A 340 mm N/A 480 mm18.8976 in N/A 310 mm12.2047 in N/A 310 mm12.2047 in N/A 9640000 N2164000 lbf N/A 4660000 N1048000 lbf N/A 378 mm14.8819 in N/A RX-5 N/A CAD Icon (for items table)
1 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3