All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Full Complement > View Items  

Cylindrical Roller Radial Bearings - Full Complement

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 55 1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NCF2952V 260 mm 360 mm
14.1732
in
60 mm
2.3622
in
333.4 mm
13.1260
in
1480000 N
333000
lbf
837000 N
188000
lbf
540 rpm 460 rpm CAD Icon (for items table)
NCF2952VC3 260 mm 360 mm
14.1732
in
60 mm
2.3622
in
333.4 mm
13.1260
in
1480000 N
333000
lbf
837000 N
188000
lbf
540 rpm 460 rpm CAD Icon (for items table)
NCF2960V 300 mm 420 mm
16.5354
in
72 mm
2.8346
in
390 mm
15.3543
in
2260000 N
508000
lbf
1260000 N
284000
lbf
430 rpm 370 rpm CAD Icon (for items table)
NCF1864V 320 mm 400 mm
15.748
in
38 mm
1.4961
in
382.8 mm
15.0709
in
900000 N
202000
lbf
471000 N
106000
lbf
460 rpm 380 rpm CAD Icon (for items table)
NCF1864VC3 320 mm 400 mm
15.748
in
38 mm
1.4961
in
382.8 mm
15.0709
in
900000 N
202000
lbf
471000 N
106000
lbf
460 rpm 380 rpm CAD Icon (for items table)
NCF2964V 320 mm 440 mm
17.3228
in
72 mm
2.8346
in
410.5 mm
16.1614
in
2400000 N
540000
lbf
1300000 N
293000
lbf
400 rpm 340 rpm CAD Icon (for items table)
NCF1868V 340 mm 420 mm
16.5354
in
38 mm
1.4961
in
402.8 mm
15.8583
in
953000 N
214000
lbf
484000 N
109000
lbf
430 rpm 360 rpm CAD Icon (for items table)
NCF1876V 380 mm 480 mm
18.8976
in
46 mm
1.8110
in
457.3 mm
18.0039
in
1350000 N
304000
lbf
698000 N
157000
lbf
370 rpm 310 rpm CAD Icon (for items table)
NCF2976V 380 mm 520 mm
20.4724
in
82 mm
3.2283
in
487.3 mm
19.1850
in
3360000 N
756000
lbf
1790000 N
402000
lbf
310 rpm 270 rpm CAD Icon (for items table)
NCF2976VC3 380 mm 520 mm
20.4724
in
82 mm
3.2283
in
487.3 mm
19.1850
in
3360000 N
756000
lbf
1790000 N
402000
lbf
310 rpm 270 rpm CAD Icon (for items table)
NCF1880V 400 mm 500 mm
19.685
in
46 mm
1.8110
in
474 mm
18.6614
in
1410000 N
316000
lbf
713000 N
160000
lbf
350 rpm 290 rpm CAD Icon (for items table)
NCF1884V 420 mm 520 mm
20.4724
in
46 mm
1.8110
in
498.8 mm
19.6378
in
1490000 N
335000
lbf
733000 N
165000
lbf
330 rpm 280 rpm CAD Icon (for items table)
NCF1888V 440 mm 540 mm
21.2598
in
46 mm
1.8110
in
515.5 mm
20.2953
in
1550000 N
347000
lbf
746000 N
168000
lbf
310 rpm 260 rpm CAD Icon (for items table)
NCF1892V 460 mm 580 mm
22.8346
in
56 mm
2.2047
in
552.6 mm
21.7559
in
2040000 N
458000
lbf
1030000 N
232000
lbf
290 rpm 250 rpm CAD Icon (for items table)
NCF1892VW40C7 460 mm 580 mm
22.8346
in
56 mm
2.2047
in
552.6 mm
21.7559
in
2040000 N
458000
lbf
1030000 N
232000
lbf
290 rpm 250 rpm CAD Icon (for items table)
NCF2992V 460 mm 620 mm
24.4094
in
95 mm
3.7402
in
578.5 mm
22.7756
in
4610000 N
1040000
lbf
2310000 N
518000
lbf
240 rpm 220 rpm CAD Icon (for items table)
NCF2996V 480 mm 650 mm
25.5906
in
100 mm
3.937
in
615.2 mm
24.2205
in
4910000 N
110000
lbf
2570000 N
579000
lbf
230 rpm 210 rpm CAD Icon (for items table)
NCF18/500V 500 mm 620 mm
24.4094
in
56 mm
2.2047
in
593.3 mm
23.3583
in
2210000 N
496000
lbf
1070000 N
241000
lbf
260 rpm 220 rpm CAD Icon (for items table)
NCF29/500V 500 mm 670 mm
26.3780
in
100 mm
3.937
in
630.9 mm
24.8386
in
5060000 N
1140000
lbf
2610000 N
587000
lbf
220 rpm 200 rpm CAD Icon (for items table)
NCF29/500VC3 500 mm 670 mm
26.3780
in
100 mm
3.937
in
630.9 mm
24.8386
in
5060000 N
1140000
lbf
2610000 N
587000
lbf
220 rpm 200 rpm CAD Icon (for items table)
NCF18/530V 530 mm 650 mm
25.5906
in
56 mm
2.2047
in
624 mm
24.5669
in
2340000 N
525000
lbf
1100000 N
248000
lbf
240 rpm 210 rpm CAD Icon (for items table)
NCF18/560V 560 mm 680 mm
26.7717
in
56 mm
2.2047
in
654.7 mm
25.7756
in
2460000 N
554000
lbf
1130000 N
255000
lbf
230 rpm 190 rpm CAD Icon (for items table)
NCF18/600V 600 mm 730 mm
28.7402
in
60 mm
2.3622
in
695.2 mm
27.3701
in
2630000 N
592000
lbf
1170000 N
263000
lbf
210 rpm 180 rpm CAD Icon (for items table)
NCF18/630V 630.000 mm 780 mm
30.7087
in
69 mm
2.7165
in
737.5 mm
29.0354
in
3100000 N
698000
lbf
1410000 N
316000
lbf
200 rpm 170 rpm CAD Icon (for items table)
NCF18/670V 670 mm 820 mm
32.2835
in
69 mm
2.7165
in
782.3 mm
30.7992
in
3320000 N
746000
lbf
1450000 N
327000
lbf
190 rpm 160 rpm CAD Icon (for items table)
  Results 26 - 50 of 55 1 2 3