All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Full Complement > View Items  

Cylindrical Roller Radial Bearings - Full Complement

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 55 1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NCF2922V 110 mm 150 mm
5.9055
in
24 mm
0.9449
in
141.1 mm
5.5551
in
223000 N
50100
lbf
146000 N
32900
lbf
1200 rpm 1000 rpm CAD Icon (for items table)
NCF2922VC3 110 mm 150 mm
5.9055
in
24 mm
0.9449
in
141.1 mm
5.5551
in
223000 N
50100
lbf
146000 N
32900
lbf
1200 rpm 1000 rpm CAD Icon (for items table)
NCF2924V 120 mm 165 mm
6.4961
in
27 mm
1.0630
in
154 mm
6.0630
in
297000 N
66800
lbf
188000 N
42400
lbf
1200 rpm 970 rpm CAD Icon (for items table)
NCF2924VC3 120 mm 165 mm
6.4961
in
27 mm
1.0630
in
154 mm
6.0630
in
297000 N
66800
lbf
188000 N
42400
lbf
1200 rpm 970 rpm CAD Icon (for items table)
NCF2926V 130 mm 180 mm
7.0866
in
30 mm
1.1811
in
166.8 mm
6.5669
in
361000 N
81100
lbf
225000 N
50600
lbf
1100 rpm 920 rpm CAD Icon (for items table)
NCF2926VC3 130 mm 180 mm
7.0866
in
30 mm
1.1811
in
166.8 mm
6.5669
in
361000 N
81100
lbf
225000 N
50600
lbf
1100 rpm 920 rpm CAD Icon (for items table)
NCF2928V 140 mm 190 mm
7.4803
in
30 mm
1.1811
in
179.6 mm
7.0709
in
389000 N
87300
lbf
243000 N
54700
lbf
1000 rpm 850 rpm CAD Icon (for items table)
NCF2928VC3 140 mm 190 mm
7.4803
in
30 mm
1.1811
in
179.6 mm
7.0709
in
389000 N
87300
lbf
243000 N
54700
lbf
1000 rpm 850 rpm CAD Icon (for items table)
NCF2930V 150 mm 210 mm
8.2677
in
36 mm
1.4173
in
196.4 mm
7.7323
in
506000 N
114000
lbf
328000 N
73800
lbf
1010 rpm 840 rpm CAD Icon (for items table)
NCF2930VC3 150 mm 210 mm
8.2677
in
36 mm
1.4173
in
196.4 mm
7.7323
in
506000 N
114000
lbf
328000 N
73800
lbf
1010 rpm 840 rpm CAD Icon (for items table)
NCF2932V 160 mm 220 mm
8.6614
in
36 mm
1.4173
in
207.2 mm
8.1575
in
540000 N
121000
lbf
340000 N
76300
lbf
940 rpm 790 rpm CAD Icon (for items table)
NCF2932VC3 160 mm 220 mm
8.6614
in
36 mm
1.4173
in
207.2 mm
8.1575
in
540000 N
121000
lbf
340000 N
76300
lbf
940 rpm 790 rpm CAD Icon (for items table)
NCF2934V 170 mm 230 mm
9.0551
in
36 mm
1.4173
in
218 mm
8.5827
in
574000 N
129000
lbf
350000 N
78700
lbf
890 rpm 740 rpm CAD Icon (for items table)
NCF2934VC3 170 mm 230 mm
9.0551
in
36 mm
1.4173
in
218 mm
8.5827
in
574000 N
129000
lbf
350000 N
78700
lbf
890 rpm 740 rpm CAD Icon (for items table)
NCF2936V 180 mm 250 mm
9.8425
in
42 mm
1.6535
in
231.5 mm
9.1142
in
711000 N
160000
lbf
436000 N
98000
lbf
850 rpm 710 rpm CAD Icon (for items table)
NCF2936VC3 180 mm 250 mm
9.8425
in
42 mm
1.6535
in
231.5 mm
9.1142
in
711000 N
160000
lbf
436000 N
98000
lbf
850 rpm 710 rpm CAD Icon (for items table)
NCF2938V 190 mm 260 mm
10.2362
in
42 mm
1.6535
in
244 mm
9.6063
in
803000 N
180000
lbf
487000 N
109000
lbf
780 rpm 660 rpm CAD Icon (for items table)
NCF2938VC3 190 mm 260 mm
10.2362
in
42 mm
1.6535
in
244 mm
9.6063
in
803000 N
180000
lbf
487000 N
109000
lbf
780 rpm 660 rpm CAD Icon (for items table)
NCF1840V 200 mm 250 mm
9.8425
in
24 mm
0.9449
in
237.5 mm
9.3504
in
337000 N
75700
lbf
188000 N
42400
lbf
740 rpm 610 rpm CAD Icon (for items table)
NCF2940V 200 mm 280 mm
11.0236
in
48 mm
1.8898
in
261.1 mm
10.2795
in
971000 N
218000
lbf
587000 N
132000
lbf
730 rpm 620 rpm CAD Icon (for items table)
NCF2940VC3 200 mm 280 mm
11.0236
in
48 mm
1.8898
in
261.1 mm
10.2795
in
971000 N
218000
lbf
587000 N
132000
lbf
730 rpm 620 rpm CAD Icon (for items table)
NCF1844V 220 mm 270 mm
10.6299
in
24 mm
0.9449
in
257.7 mm
10.1457
in
370000 N
83100
lbf
198000 N
44400
lbf
670 rpm 550 rpm CAD Icon (for items table)
NCF2944V 220 mm 300 mm
11.811
in
48 mm
1.8898
in
282.1 mm
11.1063
in
1070000 N
239000
lbf
615000 N
138000
lbf
650 rpm 550 rpm CAD Icon (for items table)
NCF2944VC3 220 mm 300 mm
11.811
in
48 mm
1.8898
in
282.1 mm
11.1063
in
1070000 N
239000
lbf
615000 N
138000
lbf
650 rpm 550 rpm CAD Icon (for items table)
NCF1852V 260 mm 320 mm
12.5984
in
28 mm
1.1024
in
307 mm
12.0866
in
553000 N
124000
lbf
292000 N
65500
lbf
580 rpm 480 rpm CAD Icon (for items table)
  Results 1 - 25 of 55 1 2 3