Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF18/630V | Bore d N/A 630.000 mm | O.D. D N/A 780 mm30.7087 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 737.5 mm29.0354 in | Static Load Rating Co N/A 3100000 N698000 lbf | Dynamic Load Rating C1 N/A 1410000 N316000 lbf | Thermal Speed Ratings - Oil N/A 200 rpm | Thermal Speed Ratings - Grease N/A 170 rpm |
CAD
N/A
|
| NCF18/670V | Bore d N/A 670 mm | O.D. D N/A 820 mm32.2835 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 782.3 mm30.7992 in | Static Load Rating Co N/A 3320000 N746000 lbf | Dynamic Load Rating C1 N/A 1450000 N327000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 160 rpm |
CAD
N/A
|
| NCF18/710V | Bore d N/A 710 mm | O.D. D N/A 870 mm34.2520 in | Width B N/A 74 mm2.9134 in | DUR/DOR F/E N/A 830.7 mm32.7047 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1740000 N390000 lbf | Thermal Speed Ratings - Oil N/A 230 rpm | Thermal Speed Ratings - Grease N/A 210 rpm |
CAD
N/A
|
| NCF18/750V | Bore d N/A 750 mm | O.D. D N/A 920 mm36.2205 in | Width B N/A 78 mm3.0709 in | DUR/DOR F/E N/A 878 mm34.5669 in | Static Load Rating Co N/A 4600000 N1030000 lbf | Dynamic Load Rating C1 N/A 2080000 N467000 lbf | Thermal Speed Ratings - Oil N/A 210 rpm | Thermal Speed Ratings - Grease N/A 190 rpm |
CAD
N/A
|
| NCF18/800V | Bore d N/A 800 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 935 mm36.8110 in | Static Load Rating Co N/A 4930000 N1110000 lbf | Dynamic Load Rating C1 N/A 2150000 N484000 lbf | Thermal Speed Ratings - Oil N/A 150 rpm | Thermal Speed Ratings - Grease N/A 130 rpm |
CAD
N/A
|