All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - HJ Series > View Items  

Cylindrical Roller Radial Bearings - HJ Series

Check up to five results to perform an action.

  • Clearance fit suggested for outer ring when housing is stationary relative to load.
  • Tight transition fit suggested if housing rotates relative to load.
  • Consult your Timken representative for oscillating applications (e.g., low radial-clearance concerns).
  • Unmarked end of outer ring should be assembled against housing shoulder to clear maximum allowed housing fillet (ras max).
  • Meets Military Standard MS 51961.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  Cylindrical Roller Bearing - HJ Series-2

Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Shaft Diameter (Fw)

D - Outer Diameter

Dimension C/B

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

HJ-607632 95.25 mm
3.75
in
120.650 mm
4 3/4
in
50.8 mm
2.0000
in
398000 N
89400
lbf
193000 N
43300
lbf
3700 rpm 3300 rpm CAD Icon (for items table)
HJ-648032 101.60 mm
4.00
in
127 mm
5
in
50.8 mm
2.0000
in
428000 N
96200
lbf
201000 N
45100
lbf
3500 rpm 3100 rpm CAD Icon (for items table)
HJ-688432 107.95 mm
4.25
in
133.350 mm
5.25
in
50.8 mm
2.0000
in
444000 N
99900
lbf
203000 N
45700
lbf
3300 rpm 2900 rpm CAD Icon (for items table)
HJ-729636 114.30 mm
4.50
in
152.400 mm
6
in
57.15 mm
2.2500
in
517000 N
116000
lbf
285000 N
64000
lbf
3200 rpm 2800 rpm CAD Icon (for items table)
HJ-729640 114.30 mm
4.50
in
152.400 mm
6
in
63.5 mm
2.5000
in
599000 N
135000
lbf
320000 N
71900
lbf
3200 rpm 2800 rpm CAD Icon (for items table)
HJ-8010432 127.00 mm
5.00
in
165.1 mm
6 1/2
in
50.8 mm
2.0000
in
517000 N
116000
lbf
278000 N
62400
lbf
2800 rpm 2400 rpm CAD Icon (for items table)
HJ-8010436 127.00 mm
5.00
in
165.1 mm
6 1/2
in
57.15 mm
2.2500
in
590000 N
133000
lbf
308000 N
69200
lbf
2800 rpm 2500 rpm CAD Icon (for items table)
HJ-8010440 127.00 mm
5.00
in
165.1 mm
6 1/2
in
63.5 mm
2.5000
in
684000 N
154000
lbf
345000 N
77600
lbf
2800 rpm 2500 rpm CAD Icon (for items table)
HJ-8811240 139.70 mm
5.50
in
177.8 mm
7
in
63.5 mm
2.5000
in
697000 N
157000
lbf
342000 N
76900
lbf
2600 rpm 2300 rpm CAD Icon (for items table)
HJ-8811248 139.70 mm
5.50
in
177.8 mm
7
in
76.2 mm
3.0000
in
883000 N
198000
lbf
411000 N
92400
lbf
2500 rpm 2200 rpm CAD Icon (for items table)
HJ-9211648 146.05 mm
5.75
in
184.150 mm
7-1/4
in
76.2 mm
3.0000
in
918000 N
206000
lbf
419000 N
94200
lbf
2400 rpm 2100 rpm CAD Icon (for items table)
HJ-9612040 152.40 mm
6.00
in
190.5 mm
7.5
in
63.5 mm
2.5000
in
777000 N
175000
lbf
364000 N
81800
lbf
2300 rpm 2000 rpm CAD Icon (for items table)
HJ-9612048 152.40 mm
6.00
in
190.5 mm
7.5
in
76.2 mm
3.0000
in
984000 N
221000
lbf
438000 N
98400
lbf
2200 rpm 2000 rpm CAD Icon (for items table)
HJ-10412840 165.10 mm
6.50
in
203.2 mm
8
in
63.5 mm
2.5000
in
832000 N
187000
lbf
376000 N
84600
lbf
2100 rpm 1800 rpm CAD Icon (for items table)
HJ-10412848 165.10 mm
6.50
in
203.2 mm
8
in
76.2 mm
3.0000
in
1050000 N
237000
lbf
452000 N
102000
lbf
2000 rpm 1800 rpm CAD Icon (for items table)
HJ-11614648 184.15 mm
7.25
in
231.775 mm
9.1250
in
76.2 mm
3.0000
in
1130000 N
253000
lbf
524000 N
118000
lbf
1800 rpm 1600 rpm CAD Icon (for items table)
HJ-12415448 196.85 mm
7.75
in
244.475 mm
9.6250
in
76.2 mm
3.0000
in
1210000 N
271000
lbf
543000 N
122000
lbf
1600 rpm 1400 rpm CAD Icon (for items table)
HJ-13216248 209.55 mm
8.25
in
257.175 mm
10.1250
in
76.2 mm
3.0000
in
1290000 N
290000
lbf
563000 N
126000
lbf
1500 rpm 1300 rpm CAD Icon (for items table)
HJ-14017048 222.25 mm
8.75
in
269.875 mm
10.6250
in
76.2 mm
3.0000
in
1370000 N
308000
lbf
581000 N
131000
lbf
1400 rpm 1200 rpm CAD Icon (for items table)
HJ-14817848 234.95 mm
9.25
in
282.575 mm
11.1250
in
76.2 mm
3.0000
in
1350000 N
326000
lbf
599000 N
145000
lbf
1300 rpm 1200 rpm CAD Icon (for items table)
  Results 1 - 20 of 20 1