Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Two-Row
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Two-Row > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Two-Row

For CAD models and more information, click Directly on the part number below.


  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.





Add To Cart Request Quote
   
  Results 26 - 50 of 58 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NNU4976MAW33 380 mm 520 mm
20.4724
in
140 mm
5.5118
in
426 mm
16.7717
in
3720000 N
836000
lbf
1660000 N
373000
lbf
630 rpm 560 rpm
NNU4076MAW33 380 mm 560 mm
22.0472
in
180 mm
7.0866
in
425 mm
16.7323
in
5860000 N
1316000
lbf
3260000 N
733000
lbf
530 rpm 480 rpm
NNU4176MAW33 380 mm 620 mm
24.4094
in
243 mm
9.5669
in
442 mm
17.4016
in
8520000 N
1916000
lbf
4990000 N
1120000
lbf
460 rpm 430 rpm
NNU4980MAW33 400 mm 540 mm
21.2598
in
140 mm
5.5118
in
446 mm
17.5591
in
3920000 N
882000
lbf
1710000 N
384000
lbf
600 rpm 530 rpm
NNU4080MAW33 400 mm 600 mm
23.6220
in
200 mm
7.874
in
449 mm
17.6772
in
7210000 N
1621000
lbf
3970000 N
893000
lbf
460 rpm 430 rpm
NNU4180MAW33 400 mm 650 mm
25.5906
in
250 mm
9.8425
in
463 mm
18.2283
in
9460000 N
2120000
lbf
5530000 N
1240000
lbf
410 rpm 390 rpm
NNU4984MAW33 420 mm 560 mm
22.0472
in
140 mm
5.5118
in
466 mm
18.3465
in
4140000 N
928000
lbf
1750000 N
394000
lbf
560 rpm 500 rpm
NNU4084MAW33 420 mm 620 mm
24.4094
in
200 mm
7.874
in
469 mm
18.4646
in
7600000 N
1706000
lbf
4070000 N
914000
lbf
430 rpm 400 rpm
NNU4184MAW33 420 mm 700 mm
27.5591
in
280 mm
11.0236
in
497 mm
19.5669
in
11420000 N
2560000
lbf
6430000 N
1450000
lbf
370 rpm 350 rpm
NNU4988MAW33 440 mm 600 mm
23.6220
in
160 mm
6.2992
in
490 mm
19.2913
in
5740000 N
1292000
lbf
2500000 N
562000
lbf
460 rpm 420 rpm
NNU4088MAW33 440 mm 650 mm
25.5906
in
212 mm
8.3465
in
487 mm
19.1732
in
8180000 N
1840000
lbf
4530000 N
1020000
lbf
410 rpm 380 rpm
NNU4188MAW33 440 mm 720 mm
28.3465
in
280 mm
11.0236
in
511 mm
20.1181
in
11400000 N
2560000
lbf
6620000 N
1490000
lbf
370 rpm 340 rpm
NNU4992MAW33 460 mm 620 mm
24.4094
in
160 mm
6.2992
in
510 mm
20.0787
in
5540000 N
1246000
lbf
2420000 N
544000
lbf
460 rpm 420 rpm
NNU4092MAW33 460 mm 680 mm
26.7717
in
218 mm
8.5827
in
513 mm
20.1969
in
9420000 N
2120000
lbf
4980000 N
1120000
lbf
370 rpm 340 rpm
NNU4192MAW33 460 mm 760 mm
29.9213
in
300 mm
11.8110
in
537 mm
21.1417
in
12960000 N
2920000
lbf
7440000 N
1670000
lbf
330 rpm 320 rpm
NNU4996MAW33 480 mm 650 mm
25.5906
in
170 mm
6.6929
in
534 mm
21.0236
in
6160000 N
1382000
lbf
2680000 N
602000
lbf
430 rpm 390 rpm
NNU4096MAW33 480 mm 700 mm
27.5591
in
218 mm
8.5827
in
533 mm
20.9843
in
9730000 N
2189000
lbf
5090000 N
1150000
lbf
350 rpm 330 rpm
NNU4196MAW33 480 mm 790 mm
31.1024
in
308 mm
12.1260
in
557 mm
21.9291
in
14260000 N
3200000
lbf
8190000 N
1840000
lbf
310 rpm 290 rpm
NNU49/500MAW33 500 mm 670 mm
26.3780
in
170 mm
6.6929
in
554 mm
21.8110
in
6280000 N
1410000
lbf
2690000 N
605000
lbf
420 rpm 380 rpm
NNU49/500MAW33C3 500 mm 670 mm
26.3780
in
170 mm
6.6929
in
554 mm
21.8110
in
6280000 N
1410000
lbf
2690000 N
605000
lbf
420 rpm 380 rpm
NNU40/500MAW33 500 mm 720 mm
28.3465
in
218 mm
8.5827
in
553 mm
21.7717
in
10560000 N
2380000
lbf
5550000 N
1250000
lbf
330 rpm 310 rpm
NNU49/530MAW33 530 mm 710 mm
27.9528
in
180 mm
7.0866
in
588 mm
23.1496
in
8180000 N
1839000
lbf
3360000 N
755000
lbf
350 rpm 320 rpm
NNU40/530MAW33 530 mm 780 mm
30.7087
in
250 mm
9.8425
in
591 mm
23.2677
in
12160000 N
2740000
lbf
6330000 N
1420000
lbf
300 rpm 280 rpm
NNU49/560MAW33 560 mm 750 mm
29.5276
in
190 mm
7.4803
in
623 mm
24.5276
in
8780000 N
1976000
lbf
3590000 N
808000
lbf
330 rpm 300 rpm
NNU49/600MAW33 600 mm 800 mm
31.4961
in
200 mm
7.874
in
666 mm
26.2205
in
10120000 N
2280000
lbf
4040000 N
907000
lbf
290 rpm 270 rpm
  Results 26 - 50 of 58 1 2 3 
<