Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Cylindrical Roller Radial Bearings - Two-Row
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Two-Row > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Cylindrical Roller Radial Bearings - Two-Row

For CAD models and more information, click Directly on the part number below.


  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.





Add To Cart Request Quote
   
  Results 1 - 25 of 58 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NNU4930MAW33 150 mm 210 mm
8.2677
in
60 mm
2.3622
in
168.5 mm
6.6339
in
668000 N
150200
lbf
374000 N
84100
lbf
2100 rpm 1800 rpm
NNU4932MAW33 160 mm 220 mm
8.6614
in
60 mm
2.3622
in
178.5 mm
7.0276
in
692000 N
155600
lbf
380000 N
85300
lbf
2000 rpm 1700 rpm
NNU4934MAW33 170 mm 230 mm
9.0551
in
60 mm
2.3622
in
188.5 mm
7.4213
in
696000 N
156200
lbf
376000 N
84600
lbf
1900 rpm 1600 rpm
NNU4936MAW33 180 mm 250 mm
9.8425
in
69 mm
2.7165
in
202 mm
7.9528
in
850000 N
191000
lbf
449000 N
101000
lbf
1700 rpm 1500 rpm
NNU4938MAW33 190 mm 260 mm
10.2362
in
69 mm
2.7165
in
212 mm
8.3465
in
890000 N
200000
lbf
459000 N
103000
lbf
1600 rpm 1400 rpm
NNU4940MAW33 200 mm 280 mm
11.0236
in
80 mm
3.1496
in
225 mm
8.8583
in
1046000 N
234000
lbf
550000 N
124000
lbf
1500 rpm 1300 rpm
NNU4140MAW33 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
235 mm
9.2520
in
2460000 N
552000
lbf
1690000 N
381000
lbf
1200 rpm 1100 rpm
NNU4944MAW33 220 mm 300 mm
11.811
in
80 mm
3.1496
in
245 mm
9.6457
in
1150000 N
258000
lbf
577000 N
130000
lbf
1400 rpm 1200 rpm
NNU4144MAW33 220 mm 370 mm
14.5669
in
150 mm
5.9055
in
258 mm
10.1575
in
2960000 N
666000
lbf
1930000 N
434000
lbf
1000 rpm 940 rpm
NNU4948MAW33 240 mm 320 mm
12.5984
in
80 mm
3.1496
in
265 mm
10.4331
in
1220000 N
274000
lbf
591000 N
133000
lbf
1200 rpm 1100 rpm
NNU4148MAW33 240 mm 400 mm
15.748
in
160 mm
6.2992
in
282 mm
11.1024
in
3680000 N
828000
lbf
2290000 N
515000
lbf
870 rpm 800 rpm
NNU4952MAW33 260 mm 360 mm
14.1732
in
100 mm
3.937
in
292 mm
11.4961
in
1710000 N
385000
lbf
856000 N
192000
lbf
1100 rpm 950 rpm
NNU4152MAW33 260 mm 440 mm
17.3228
in
180 mm
7.0866
in
306 mm
12.0472
in
4540000 N
1022000
lbf
2840000 N
639000
lbf
760 rpm 710 rpm
NNU4956MAW33 280 mm 380 mm
14.9606
in
100 mm
3.937
in
312 mm
12.2835
in
1834000 N
412000
lbf
880000 N
198000
lbf
1000 rpm 880 rpm
NNU4156MAW33 280 mm 460 mm
18.1102
in
180 mm
7.0866
in
326 mm
12.8346
in
4820000 N
1084000
lbf
2940000 N
660000
lbf
990 rpm 910 rpm
NNU4960MAW33 300 mm 420 mm
16.5354
in
118 mm
4.6457
in
339 mm
13.3465
in
2380000 N
536000
lbf
1170000 N
263000
lbf
880 rpm 780 rpm
NNU4160MAW33 300 mm 500 mm
19.685
in
200 mm
7.874
in
351 mm
13.8189
in
6140000 N
1382000
lbf
3780000 N
850000
lbf
600 rpm 560 rpm
NNU4964MAW33 320.000 mm 440 mm
17.3228
in
118 mm
4.6457
in
359 mm
14.1339
in
2660000 N
598000
lbf
1270000 N
285000
lbf
790 rpm 710 rpm
NNU4164MAW33 320.000 mm 540 mm
21.2598
in
218 mm
8.5827
in
375 mm
14.7638
in
6280000 N
1410000
lbf
3940000 N
886000
lbf
590 rpm 550 rpm
NNU4968MAW33 340.000 mm 460 mm
18.1102
in
118 mm
4.6457
in
379 mm
14.9213
in
2660000 N
598000
lbf
1250000 N
282000
lbf
760 rpm 670 rpm
NNU4068MAW33 340.000 mm 520 mm
20.4724
in
180 mm
7.0866
in
385 mm
15.1575
in
5130000 N
1153000
lbf
2980000 N
669000
lbf
610 rpm 560 rpm
NNU4168MAW33 340.000 mm 580 mm
22.8346
in
243 mm
9.5669
in
402 mm
15.8268
in
7580000 N
1704000
lbf
4660000 N
1050000
lbf
530 rpm 490 rpm
NNU4972MAW33 360.000 mm 480 mm
18.8976
in
118 mm
4.6457
in
399 mm
15.7087
in
2800000 N
630000
lbf
1270000 N
285000
lbf
710 rpm 630 rpm
NNU4072MAW33 360.000 mm 540 mm
21.2598
in
180 mm
7.0866
in
405 mm
15.9449
in
5580000 N
1256000
lbf
3180000 N
716000
lbf
560 rpm 510 rpm
NNU4172MAW33 360.000 mm 600 mm
23.6220
in
243 mm
9.5669
in
422 mm
16.6142
in
8480000 N
1906000
lbf
5000000 N
1120000
lbf
470 rpm 440 rpm
  Results 1 - 25 of 58 1 2 3 
<