COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • Additional radial load-carrying capability compared to single-row product.
  • Designed to ISO/DIN specified interchangeable dimensions.
  • Sold as complete assembly.

NNU-1
  • Outer rings with solid ribs.
  • Lubrication grooves and holes on outer rings.
  • One solid brass cage.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly.
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

Quantity Add To Cart/Request Quote
N/A 630.000 mm N/A 850 mm33.4646 in N/A 218 mm8.5827 in N/A 704 mm27.7165 in N/A 11520000 N2580000 lbf N/A 4570000 N1030000 lbf N/A 270 rpm N/A 250 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 900 mm35.4331 in N/A 230 mm9.0551 in N/A 738 mm29.0551 in N/A 13460000 N3020000 lbf N/A 5430000 N1220000 lbf N/A 240 rpm N/A 230 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 980 mm38.5827 in N/A 308 mm12.1260 in N/A 744 mm29.2913 in N/A 18840000 N4236000 lbf N/A 9740000 N2190000 lbf N/A 210 rpm N/A 200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.4016 in N/A 243 mm9.5669 in N/A 782 mm30.7874 in N/A 14660000 N3300000 lbf N/A 6310000 N1420000 lbf N/A 220 rpm N/A 210 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3701 in N/A 250 mm9.8425 in N/A 831 mm32.7165 in N/A 16480000 N3700000 lbf N/A 6230000 N1400000 lbf N/A 200 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 800 mm N/A 1060.000 mm41.7323 in N/A 258 mm10.1575 in N/A 880 mm34.6457 in N/A 17390000 N3909000 lbf N/A 7070000 N1590000 lbf N/A 190 rpm N/A 180 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.0945 in N/A 272 mm10.7087 in N/A 939 mm36.9685 in N/A 17900000 N4020000 lbf N/A 6810000 N1530000 lbf N/A 190 rpm N/A 170 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 900 mm N/A 1180 mm46.4567 in N/A 280 mm11.0236 in N/A 986 mm38.8189 in N/A 20650000 N4643000 lbf N/A 7790000 N1750000 lbf N/A 160 rpm N/A 150 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3