Batch CAD Cart (0)
  • Cart is empty
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Diameter (in)

Part Number

Shaft Diameter

DUR/DOR F/E

Dimension B

Type

CAD

Sort by
N/A 7.0866 in N/A 7.9528 in202 mm N/A 6.6142 in168 mm N/A RY-6 N/A CAD
N/A 6.5 in N/A 7.126 in181 mm N/A 6.625 in168.275 mm N/A RY-3 N/A CAD
N/A 9.0551 in N/A 10.2362 in260 mm N/A 8.1102 in206 mm N/A RY-6 N/A CAD
N/A 11.811 in N/A 13.0709 in332 mm N/A 11.811 in300 mm N/A RX-2 N/A CAD
N/A 11.811 in N/A 13.0709 in332 mm N/A 11.811 in300 mm N/A RX-2 N/A CAD
N/A 27.5591 in N/A 30.0394 in763 mm N/A 24.4094 in620 mm N/A RX-1 N/A CAD
N/A 25.5906 in N/A 28.4646 in723 mm N/A 25.5906 in650 mm N/A RX-1 N/A CAD
N/A 27.1654 in N/A 30.2165 in767.5 mm N/A 28.1496 in715 mm N/A RX-1 N/A CAD
N/A 27.1654 in N/A 30.2165 in767.5 mm N/A 28.1496 in715 mm N/A RX-1 N/A CAD
N/A 27.1654 in N/A 30.1575 in766 mm N/A 29.5276 in750 mm N/A RX-9 N/A CAD
N/A 27.1654 in N/A 30.1575 in766 mm N/A 29.5276 in750 mm N/A RX-9 N/A CAD
N/A 33.4646 in N/A 36.5354 in928 mm N/A 33.0709 in840 mm N/A RX-1 N/A CAD
N/A 33.4646 in N/A 36.5354 in928 mm N/A 33.0709 in840 mm N/A RX-1 N/A CAD
N/A 35.4331 in N/A 38.937 in989 mm N/A 33.0709 in840 mm N/A RX-1 N/A CAD
N/A 35.4331 in N/A 38.937 in989 mm N/A 33.0709 in840 mm N/A RX-1 N/A CAD
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1