Part Number |
O.D. D |
Width C |
DUR/DOR F/E |
Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|
181RYSL1451 | O.D. D N/A 8 7/8 in225.425 mm | Width C N/A 6.625 in168.275 mm | DUR/DOR F/E N/A 7.126 in181 mm | Type N/A RY-3 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
202RYSL1527 | O.D. D N/A 10.2362 in260 mm | Width C N/A 6.6142 in168 mm | DUR/DOR F/E N/A 7.9528 in202 mm | Type N/A RY-6 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
260RYSL1667 | O.D. D N/A 12.9921 in330 mm | Width C N/A 8.1102 in206 mm | DUR/DOR F/E N/A 10.2362 in260 mm | Type N/A RY-6 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
332RXS1846 | O.D. D N/A 16.5354 in420 mm | Width C N/A 11.811 in300 mm | DUR/DOR F/E N/A 13.0709 in332 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
332RXSL1845W33 | O.D. D N/A 16.5354 in420 mm | Width C N/A 11.811 in300 mm | DUR/DOR F/E N/A 13.0709 in332 mm | Type N/A RX-2 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
768RXS2965 | O.D. D N/A 38.5827 in980 mm | Width C N/A 28.1496 in715 mm | DUR/DOR F/E N/A 30.2165 in767.5 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
809RXS3064 | O.D. D N/A 40.5512 in1030 mm | Width C N/A 29.5276 in750 mm | DUR/DOR F/E N/A 31.8054 in809 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
846RXS3166 | O.D. D N/A 42.5039 in1079.6 mm | Width C N/A 31 in787.4 mm | DUR/DOR F/E N/A 33.3071 in846 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
928RXS3304A | O.D. D N/A 45.2756 in1150 mm | Width C N/A 33.0709 in840 mm | DUR/DOR F/E N/A 36.5354 in928 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
989RXS3444 | O.D. D N/A 56.6886 in1439.89 mm | Width C N/A 39.3071 in1000 mm | DUR/DOR F/E N/A 38.937 in989 mm | Type N/A RX-1 |
CAD
N/A ![]() |
Add To Cart
Request Quote |