CAD (0)
  • Cart is empty
351 - 375 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.50 mm0.059 in N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4100 rpm N/A 4700 rpm N/A 2.0 mm0.080 in N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4100 rpm N/A 4700 rpm N/A 2.0 mm0.080 in N/A
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4100 rpm N/A 4700 rpm N/A 2.0 mm0.080 in N/A
351 - 375 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »