CAD (0)
  • Cart is empty
551 - 575 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 53 mm2.0866 in N/A 53 mm2.0866 in N/A 527000 N118000 lbf N/A 436000 N98000 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A
N/A 110 mm N/A 200 mm7.8740 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 374000 N84100 lbf N/A 331000 N74400 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.5 mm0.100 in N/A
551 - 575 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »