CAD (0)
  • Cart is empty
726 - 750 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1300 rpm N/A 3 mm0.100 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 120 mm4.7244 in N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A 4 mm0.160 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 72 mm2.8346 in N/A 72 mm2.8346 in N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4 mm0.160 in N/A
N/A 170 mm N/A 360 mm14.1732 in N/A 72 mm2.8346 in N/A 72 mm2.8346 in N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1270000 N286000 lbf N/A 794000 N178000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3.2 mm0.100 in N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A 2.0 mm0.100 in N/A
N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2100 rpm N/A 2600 rpm N/A 2.0 mm0.100 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1300 rpm N/A 1500 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 1800 rpm N/A 2000 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 380 mm14.9609 in N/A 126 mm4.9606 in N/A 126 mm4.9606 in N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1700 rpm N/A 4 mm0.160 in N/A
N/A 180 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1500 rpm N/A 1700 rpm N/A 4 mm0.160 in N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2400 rpm N/A 2900 rpm N/A 2.0 mm0.100 in N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2400 rpm N/A 2900 rpm N/A 2.0 mm0.100 in N/A
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1350000 N303000 lbf N/A 936000 N210000 lbf N/A 1300 rpm N/A 1400 rpm N/A 2.0 mm0.100 in N/A
726 - 750 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »