CAD (0)
  • Cart is empty
776 - 800 of 881 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 960 rpm N/A 1000 rpm N/A 4 mm0.200 in N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 960 rpm N/A 1000 rpm N/A 4 mm0.200 in N/A
N/A 200 mm N/A 420 mm16.5354 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1580000 N354000 lbf N/A 1360000 N306000 lbf N/A 1300 rpm N/A 1400 rpm N/A 5 mm0.200 in N/A
N/A 210 mm N/A 380 mm14.9606 in N/A 61 mm2.4016 in N/A 61 mm2.4016 in N/A 1020000 N229000 lbf N/A 764000 N172000 lbf N/A 950 rpm N/A 1100 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 765000 N172000 lbf N/A 565000 N127000 lbf N/A 2000 rpm N/A 2400 rpm N/A 3 mm0.120 in N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 1000 rpm N/A 1100 rpm N/A 2.5 mm0.100 in N/A
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 1000 rpm N/A 1100 rpm N/A 2.5 mm0.100 in N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 980 rpm N/A 1100 rpm N/A 3 mm0.100 in N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 980 rpm N/A 1100 rpm N/A 3 mm0.100 in N/A
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1400 rpm N/A 1600 rpm N/A 4 mm0.160 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 850 rpm N/A 930 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 125.1 mm4.9252 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 730 rpm N/A 800 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 850 rpm N/A 930 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 1580000 N355000 lbf N/A 1200000 N270000 lbf N/A 1100 rpm N/A 1300 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 850 rpm N/A 930 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 850 rpm N/A 930 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 145 mm5.7087 in N/A 145 mm5.7087 in N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 850 rpm N/A 930 rpm N/A 4 mm0.200 in N/A
N/A 220 mm N/A 460 mm18.1102 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 1580000 N355000 lbf N/A 1200000 N270000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 832000 N187000 lbf N/A 595000 N134000 lbf N/A 1800 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 832000 N187000 lbf N/A 595000 N134000 lbf N/A 1800 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2550000 N573000 lbf N/A 1750000 N393000 lbf N/A 870 rpm N/A 950 rpm N/A 2.5 mm0.100 in N/A
776 - 800 of 881 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »