CAD (0)
  • Cart is empty
876 - 881 of 881 | Results Per Page | View | Unit of Measure
« 36 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 710 mm N/A 1030 mm40.5512 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 12300000 N2770000 lbf N/A 6780000 N1520000 lbf N/A 200 rpm N/A 220 rpm N/A 6 mm0.200 in N/A
N/A 750 mm N/A 1090 mm42.9134 in N/A 195 mm7.6772 in N/A 195 mm7.6772 in N/A 13800000 N3100000 lbf N/A 7550000 N1700000 lbf N/A 190 rpm N/A 200 rpm N/A 6 mm0.200 in N/A
N/A 800 mm N/A 1150 mm45.2756 in N/A 200 mm7.874 in N/A 200 mm7.874 in N/A 14600000 N3280000 lbf N/A 8040000 N1810000 lbf N/A 170 rpm N/A 190 rpm N/A 6 mm0.200 in N/A
N/A 950 mm N/A 1250 mm49.2126 in N/A 106.125 mm4.1781 in N/A 132 mm5.1969 in N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 180 rpm N/A 200 rpm N/A 6 mm0.200 in N/A
N/A 950 mm N/A 1250 mm49.2126 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 180 rpm N/A 200 rpm N/A 6 mm0.200 in N/A
N/A 1340 mm N/A 1540 mm60.6299 in N/A 110 mm4.3307 in N/A 110 mm4.3307 in N/A 11800000 N2650000 lbf N/A 3650000 N821000 lbf N/A 100 rpm N/A 110 rpm N/A 5 mm0.200 in N/A
876 - 881 of 881 | Results Per Page | View | Unit of Measure
« 36