Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
250RU91 R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N378000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
190RU91OC107R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 3.2 mm0.100 in | CAD N/A |
220RU91R4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3.3 mm0.100 in | CAD N/A |
220RU91BC1738R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3.3 mm0.100 in | CAD N/A |
200RU91CO109R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N238000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3.8 mm0.100 in | CAD N/A |
210RU92 R3 | d - Bore N/A 210 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 127 mm5.0000 in | B - Outer Ring Width N/A 127 mm5.0000 in | C0 - Static Radial Rating N/A 2640000 N593000 lbf | C - Dynamic Radial Rating N/A 1740000 N391000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
170RU93 R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1830000 N411000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
140RU93R3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
140RU93R6 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
140RU93 R3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
140RU93 R6 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
220RU92BB1112R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 133.35 mm5.2500 in | B - Outer Ring Width N/A 133.35 mm5.2500 in | C0 - Static Radial Rating N/A 3230000 N726000 lbf | C - Dynamic Radial Rating N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91 R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU92AC1112 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 165.1 mm6.5000 in | B - Outer Ring Width N/A 165.1 mm6.5000 in | C0 - Static Radial Rating N/A 5180000 N1160000 lbf | C - Dynamic Radial Rating N/A 3630000 N816000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
300RU30OA107R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 118 mm4.6457 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 3640000 N818000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91OE1284R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R7 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OE1792R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268 R7 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
260RU30OC1268R3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2630000 N591000 lbf | C - Dynamic Radial Rating N/A 1530000 N344000 lbf | Reference Thermal Speed Rating (Grease) N/A 750 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91OA107R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |