Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
180RIU51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RIU91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RJ51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 586000 N132000 lbf | C - Dynamic Radial Rating N/A 434000 N97600 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
180RJ51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RJ91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RN51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RN91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RT51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RT91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RU51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RU91AO774R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 863000 N194000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
180RU91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RF91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RF92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIF91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIF92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIJ91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIJ92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIN91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIN92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIT91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIT92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIU91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIU92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RJ91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |