Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 rpm N/A 1300 rpm N/A 2 mm0.100 in N/A CAD
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 rpm N/A 1300 rpm N/A 2 mm0.100 in N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 3.2 mm0.100 in N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3.3750 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD
N/A 190 mm N/A 300 mm11.811 in N/A 85.7 mm3.3740 in N/A 85.7 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
101 - 125 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »