Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
200RT91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIU91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIN91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIJ91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIF91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIT91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RU03 R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1300000 N292000 lbf | C - Dynamic Radial Rating N/A 1120000 N252000 lbf | Reference Thermal Speed Rating (Grease) N/A 950 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
220RU30R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 90 mm3.5433 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1150000 N259000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
220RU30 R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 90 mm3.5433 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1150000 N259000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
100RIU435OO771R3 | d - Bore N/A 254 mm | D - Outer Diameter N/A 400.050 mm15.7500 in | C - Inner Ring Width N/A 79.38 mm3.1252 in | B - Outer Ring Width N/A 79.38 mm3.1252 in | C0 - Static Radial Rating N/A 1810000 N407000 lbf | C - Dynamic Radial Rating N/A 1160000 N261000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 890 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
240RU30R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 92 mm3.622 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2170000 N488000 lbf | C - Dynamic Radial Rating N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
220RIU91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIN91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIJ91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIF91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIT91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RU91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RN91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RJ91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RF91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RT91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RU91BC1738R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3.3 mm0.100 in | CAD N/A |
220RU91OO127R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
220RU91R4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N290000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3.3 mm0.100 in | CAD N/A |
160RIU643 R3 | d - Bore N/A 406.400 mm | D - Outer Diameter N/A 546.1 mm21.5000 in | C - Inner Ring Width N/A 69.85 mm2.7500 in | B - Outer Ring Width N/A 69.85 mm2.7500 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1320000 N297000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |