Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1420000 N319000 lbf N/A 863000 N194000 lbf N/A 1200 rpm N/A 1400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 482000 N108000 lbf N/A 368000 N82700 lbf N/A 1400 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3.0000 in N/A 76.2 mm3.0000 in N/A 1180000 N265000 lbf N/A 739000 N166000 lbf N/A 1400 rpm N/A 1500 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1020000 N229000 lbf N/A 640000 N144000 lbf N/A 1400 rpm N/A 1600 rpm N/A 2.8 mm0.100 in N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 200 mm N/A 320 mm12.5984 in N/A 88.9 mm3.5000 in N/A 88.9 mm3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 804000 N181000 lbf N/A 711000 N160000 lbf N/A 1300 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD
N/A 280 mm N/A 420 mm16.5354 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 rpm N/A 740 rpm N/A 3 mm0.100 in N/A CAD
N/A 280 mm N/A 420 mm16.5354 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 rpm N/A 740 rpm N/A 3 mm0.100 in N/A CAD
N/A 280 mm N/A 460 mm18.1102 in N/A 63 mm2.4803 in N/A 63 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 rpm N/A 810 rpm N/A 3 mm0.100 in N/A CAD
N/A 280 mm N/A 460 mm18.1102 in N/A 63 mm2.4803 in N/A 63 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 rpm N/A 810 rpm N/A 3 mm0.100 in N/A CAD
N/A 320.000 mm N/A 500 mm19.685 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 rpm N/A 600 rpm N/A 3 mm0.100 in N/A CAD
N/A 320.000 mm N/A 500 mm19.685 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 rpm N/A 600 rpm N/A 3 mm0.100 in N/A CAD
N/A 220 mm N/A 400 mm15.748 in N/A 133.4 mm5.2520 in N/A 133.4 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD
N/A 215.900 mm N/A 292.100 mm11.5000 in N/A 38.1 mm1.5000 in N/A 38.1 mm1.5000 in N/A 522000 N117000 lbf N/A 326000 N73300 lbf N/A 1100 rpm N/A 1300 rpm N/A 3 mm0.100 in N/A CAD
N/A 220 mm N/A 400 mm15.748 in N/A 133.4 mm5.2520 in N/A 133.4 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1180000 N265000 lbf N/A 918000 N206000 lbf N/A 890 rpm N/A 1000 rpm N/A 3 mm0.100 in N/A CAD
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »